COMPANY HEADER
Print Back
3 mm Slot Width Locking Nut (KM0)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Type

Locking Type

Thickness

Face Diameter

KML28 N/A 14 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 22 mm N/A 155 mm
KML30 N/A 14 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 24 mm N/A 170 mm
KML32 N/A 16 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 25 mm N/A 180 mm
KML34 N/A 16 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 26 mm N/A 190 mm
KML36 N/A 18 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 27 mm N/A 200 mm
KML38 N/A 18 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 28 mm N/A 210 mm
KML40 N/A 18 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 29 mm N/A 222 mm
HM3144 N/A 20 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 32 mm N/A 250 mm
HM3148 N/A 20 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 34 mm N/A 270 mm
HM3152 N/A 24 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 36 mm N/A 300 mm
HM3156 N/A 24 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 38 mm N/A 320 mm
HM3160 N/A 24 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 40 mm N/A 340 mm
HM3164 N/A 24 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 42 mm N/A 360 mm
HM3168 N/A 28 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 55 mm N/A 400 mm
HM3172 N/A 28 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 58 mm N/A 420 mm
HM3176 N/A 32 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 60 mm N/A 450 mm
HM3180 N/A 32 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 62 mm N/A 470 mm
HM3184 N/A 32 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 70 mm N/A 490 mm
HM3188 N/A 36 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 70 mm N/A 510 mm
HM3192 N/A 36 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 75 mm N/A 540 mm
HM3196 N/A 36 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 75 mm N/A 560 mm
HM3044 N/A 20 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 30 mm N/A 242 mm
HM3048 N/A 20 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 34 mm N/A 270 mm
HM3052 N/A 20 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 34 mm N/A 290 mm
HM3056 N/A 24 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 38 mm N/A 310 mm
Unit of Measure
 1 2 3 4 5 »