COMPANY HEADER
Print Back
3 mm Slot Width Locking Nut (KM0)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Type

Locking Type

Thickness

Face Diameter

KM24 N/A 12 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 20 mm N/A 138 mm
KM24-MS N/A 12 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 20 mm N/A 138 mm
KM25 N/A 12 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 21 mm N/A 148 mm
KM26 N/A 12 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 21 mm N/A 149 mm
KM26-MS N/A 12 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 21 mm N/A 149 mm
KM27 N/A 14 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 22 mm N/A 160 mm
KM28 N/A 14 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 22 mm N/A 160 mm
KM28-MS N/A 14 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 22 mm N/A 160 mm
KM29 N/A 14 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 24 mm N/A 171 mm
KM30 N/A 14 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 24 mm N/A 172 mm
KM30-MS N/A 14 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 24 mm N/A 172 mm
KM31 N/A 16 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 25 mm N/A 182 mm
KM32 N/A 16 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 25 mm N/A 182 mm
KM32-MS N/A 16 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 25 mm N/A 182 mm
KM33 N/A 16 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 26 mm N/A 193 mm
KM34 N/A 16 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 26 mm N/A 193 mm
KM34-MS N/A 16 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 26 mm N/A 193 mm
KM36 N/A 18 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 27 mm N/A 203 mm
KM36-MS N/A 18 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 27 mm N/A 203 mm
KM38 N/A 18 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 28 mm N/A 214 mm
KM38-MS N/A 18 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 28 mm N/A 214 mm
KM40 N/A 18 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 29 mm N/A 226 mm
KM40-MS N/A 18 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 29 mm N/A 226 mm
KML24 N/A 12 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 20 mm N/A 135 mm
KML26 N/A 12 mm Slot Width Locking Nut N/A Locking Nuts N/A Washer Device, Clip or Plate Device N/A 21 mm N/A 145 mm
Unit of Measure
 1 2 3 4 5 »