Item # |
Item Name |
Type |
Locking Type |
Thickness |
Face Diameter |
|---|---|---|---|---|---|
| AN38-MS | N/A 0.735 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.135 in | N/A 8.781 in |
| AN40 | N/A 0.735 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.198 in | N/A 9.156 in |
| AN40-MS | N/A 0.735 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.198 in | N/A 9.156 in |
| AN44 | N/A 0.98 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.26 in | N/A 9.843 in |
| AN44-MS | N/A 0.98 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.26 in | N/A 9.843 in |
| N022 | N/A 0.485 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 0.791 in | N/A 4.901 in |
| N024 | N/A 0.485 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 0.823 in | N/A 5.313 in |
| N026 | N/A 0.485 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 0.885 in | N/A 5.703 in |
| N028 | N/A 0.485 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 0.948 in | N/A 6.109 in |
| N030 | N/A 0.61 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 0.979 in | N/A 2.288 in |
| N032 | N/A 0.61 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.041 in | N/A 7.094 in |
| N034 | N/A 0.61 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.073 in | N/A 7.484 in |
| N036 | N/A 0.61 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.104 in | N/A 7.875 in |
| N038 | N/A 0.61 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.135 in | N/A 8.266 in |
| N040 | N/A 0.735 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.198 in | N/A 8.75 in |
| N044 | N/A 0.86 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.26 in | N/A 9.531 in |
| N048 | N/A 0.86 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.354 in | N/A 10.625 in |
| N052 | N/A 0.86 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.416 in | N/A 11.406 in |
| N056 | N/A 0.98 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.51 in | N/A 12.219 in |
| N060 | N/A 0.98 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.573 in | N/A 13.219 in |
| N064 | N/A 0.98 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.666 in | N/A 14.031 in |
| N068 | N/A 0.98 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.791 in | N/A 14.813 in |
| N072 | N/A 1.23 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.791 in | N/A 15.5 in |
| N076 | N/A 1.23 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 1.916 in | N/A 16.625 in |
| N080 | N/A 1.23 in. Slot Width Locking Nut | N/A Locking Nuts | N/A Washer Device, Clip or Plate Device | N/A 2.073 in | N/A 17.438 in |