Item # |
Item Name |
Material |
Number of Teeth |
Pitch |
Belt Width |
|---|---|---|---|---|---|
| TL90-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 90 | N/A 14 mm | N/A 115 mm |
| TL90-14M-170 | N/A 170 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 90 | N/A 14 mm | N/A 170 mm |
| TL112-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 112 | N/A 14 mm | N/A 40 mm |
| TL112-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 112 | N/A 14 mm | N/A 55 mm |
| TL112-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 112 | N/A 14 mm | N/A 85 mm |
| TL112-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 112 | N/A 14 mm | N/A 115 mm |
| TL112-14M-170 | N/A 170 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 112 | N/A 14 mm | N/A 170 mm |
| TL144-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 144 | N/A 14 mm | N/A 40 mm |
| TL144-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 144 | N/A 14 mm | N/A 55 mm |
| TL144-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 144 | N/A 14 mm | N/A 85 mm |
| TL144-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 144 | N/A 14 mm | N/A 115 mm |
| TL144-14M-170 | N/A 170 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 144 | N/A 14 mm | N/A 170 mm |
| TL168-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 168 | N/A 14 mm | N/A 40 mm |
| TL168-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 168 | N/A 14 mm | N/A 55 mm |
| TL168-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 168 | N/A 14 mm | N/A 85 mm |
| TL168-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 168 | N/A 14 mm | N/A 115 mm |
| TL168-14M-170 | N/A 170 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 168 | N/A 14 mm | N/A 170 mm |
| TL192-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 192 | N/A 14 mm | N/A 40 mm |
| TL192-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 192 | N/A 14 mm | N/A 55 mm |
| TL192-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 192 | N/A 14 mm | N/A 85 mm |
| TL192-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 192 | N/A 14 mm | N/A 115 mm |
| TL192-14M-170 | N/A 170 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 192 | N/A 14 mm | N/A 170 mm |
| TL216-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 216 | N/A 14 mm | N/A 40 mm |
| TL216-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 216 | N/A 14 mm | N/A 55 mm |
| TL216-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 216 | N/A 14 mm | N/A 85 mm |