Item # |
Item Name |
Material |
Number of Teeth |
Pitch |
Belt Width |
|---|---|---|---|---|---|
| TL48-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 48 | N/A 14 mm | N/A 115 mm |
| TL48-14M-170 | N/A 170 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 48 | N/A 14 mm | N/A 170 mm |
| TL56-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 56 | N/A 14 mm | N/A 40 mm |
| TL56-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 56 | N/A 14 mm | N/A 55 mm |
| TL56-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 56 | N/A 14 mm | N/A 85 mm |
| TL56-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 56 | N/A 14 mm | N/A 115 mm |
| TL56-14M-170 | N/A 170 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 56 | N/A 14 mm | N/A 170 mm |
| TL64-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 64 | N/A 14 mm | N/A 40 mm |
| TL64-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 64 | N/A 14 mm | N/A 55 mm |
| TL64-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 64 | N/A 14 mm | N/A 85 mm |
| TL64-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 64 | N/A 14 mm | N/A 115 mm |
| TL64-14M-170 | N/A 170 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 64 | N/A 14 mm | N/A 170 mm |
| TL72-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 72 | N/A 14 mm | N/A 40 mm |
| TL72-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 72 | N/A 14 mm | N/A 55 mm |
| TL72-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 72 | N/A 14 mm | N/A 85 mm |
| TL72-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 72 | N/A 14 mm | N/A 115 mm |
| TL72-14M-170 | N/A 170 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 72 | N/A 14 mm | N/A 170 mm |
| TL80-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 80 | N/A 14 mm | N/A 40 mm |
| TL80-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 80 | N/A 14 mm | N/A 55 mm |
| TL80-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 80 | N/A 14 mm | N/A 85 mm |
| TL80-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 80 | N/A 14 mm | N/A 115 mm |
| TL80-14M-170 | N/A 170 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 80 | N/A 14 mm | N/A 170 mm |
| TL90-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 90 | N/A 14 mm | N/A 40 mm |
| TL90-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 90 | N/A 14 mm | N/A 55 mm |
| TL90-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 90 | N/A 14 mm | N/A 85 mm |