Item # |
Item Name |
Material |
Number of Teeth |
Pitch |
Belt Width |
|---|---|---|---|---|---|
| TL112-8M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 112 | N/A 8 mm | N/A 85 mm |
| TL144-8M-30 | N/A 30 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 144 | N/A 8 mm | N/A 30 mm |
| TL144-8M-50 | N/A 50 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 144 | N/A 8 mm | N/A 50 mm |
| TL144-8M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 144 | N/A 8 mm | N/A 85 mm |
| TL168-8M-50 | N/A 50 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 168 | N/A 8 mm | N/A 50 mm |
| TL168-8M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 168 | N/A 8 mm | N/A 85 mm |
| TL192-8M-50 | N/A 50 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 192 | N/A 8 mm | N/A 50 mm |
| TL192-8M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 192 | N/A 8 mm | N/A 85 mm |
| TL28-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 28 | N/A 14 mm | N/A 40 mm |
| TL28-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 28 | N/A 14 mm | N/A 55 mm |
| TL28-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 28 | N/A 14 mm | N/A 85 mm |
| TL28-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 28 | N/A 14 mm | N/A 115 mm |
| TL29-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 29 | N/A 14 mm | N/A 40 mm |
| TL29-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 29 | N/A 14 mm | N/A 55 mm |
| TL29-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 29 | N/A 14 mm | N/A 85 mm |
| TL29-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 29 | N/A 14 mm | N/A 115 mm |
| TL30-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 30 | N/A 14 mm | N/A 40 mm |
| TL30-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 30 | N/A 14 mm | N/A 55 mm |
| TL30-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 30 | N/A 14 mm | N/A 85 mm |
| TL30-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 30 | N/A 14 mm | N/A 115 mm |
| TL32-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 32 | N/A 14 mm | N/A 40 mm |
| TL32-14M-55 | N/A 55 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 32 | N/A 14 mm | N/A 55 mm |
| TL32-14M-85 | N/A 85 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 32 | N/A 14 mm | N/A 85 mm |
| TL32-14M-115 | N/A 115 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 32 | N/A 14 mm | N/A 115 mm |
| TL34-14M-40 | N/A 40 mm Belt Width HTD Pulley | N/A Cast Iron | N/A 34 | N/A 14 mm | N/A 40 mm |