COMPANY HEADER
Print Back
Gear Racks
Unit of Measure
1 2 

Item #

Item Name

Material

Number of Teeth

Pitch

Associated Industries

M2.5 x 2000 N/A 255 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 255 N/A 7.854 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M3 x 2000 N/A 213 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 213 N/A 9.4248 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 25 x 2000 N/A 160 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 160 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 30 x 2000 N/A 160 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 160 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 40 x 2000 N/A 160 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 160 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M5 x 2000 N/A 128 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 128 N/A 15.708 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M6 x 2000 N/A 107 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 107 N/A 18.8496 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M8 x 2000 N/A 80 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 80 N/A 25.1328 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M1 x 3000 N/A 955 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 955 N/A 3.1416 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M1.5 x 3000 N/A 637 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 637 N/A 4.7124 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M2 x 3000 N/A 478 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 478 N/A 6.2832 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M2.5 x 3000 N/A 382 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 382 N/A 7.854 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M3 x 3000 N/A 319 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 319 N/A 9.4248 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 25 x 3000 N/A 239 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 239 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 30 x 3000 N/A 239 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 239 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 40 x 3000 N/A 239 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 239 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M5 x 3000 N/A 191 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 191 N/A 15.708 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
Unit of Measure
1 2