Item # |
Item Name |
Material |
Number of Teeth |
Pitch |
Associated Industries |
|---|---|---|---|---|---|
| M1 x 500 | N/A 159 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 159 | N/A 3.1416 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M1.5 x 500 | N/A 106 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 106 | N/A 4.7124 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M2 x 500 | N/A 80 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 80 | N/A 6.2832 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M2.5 x 500 | N/A 64 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 64 | N/A 7.854 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M3 x 500 | N/A 53 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 53 | N/A 9.4248 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 25 x 500 | N/A 40 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 40 | N/A 12.5664 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 30 x 500 | N/A 40 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 40 | N/A 12.5664 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 40 x 500 | N/A 40 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 40 | N/A 12.5664 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M5 x 500 | N/A 32 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 32 | N/A 15.708 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M6 x 500 | N/A 27 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 27 | N/A 18.8496 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M8 x 500 | N/A 20 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 20 | N/A 25.1328 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M1 x 1000 | N/A 319 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 319 | N/A 3.1416 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M1.5 x 1000 | N/A 213 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 213 | N/A 4.7124 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M2 x 1000 | N/A 160 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 160 | N/A 6.2832 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M2.5 x 1000 | N/A 128 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 128 | N/A 7.854 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M3 x 1000 | N/A 107 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 107 | N/A 9.4248 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 25 x 1000 | N/A 80 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 80 | N/A 12.5664 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 30 x 1000 | N/A 80 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 80 | N/A 12.5664 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 40 x 1000 | N/A 80 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 80 | N/A 12.5664 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M5 x 1000 | N/A 64 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 64 | N/A 15.708 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M6 x 1000 | N/A 54 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 54 | N/A 18.8496 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M8 x 1000 | N/A 40 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 40 | N/A 25.1328 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M1 x 2000 | N/A 637 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 637 | N/A 3.1416 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M1.5 x 2000 | N/A 425 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 425 | N/A 4.7124 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M2 x 2000 | N/A 319 Teeth Gear Rack | N/A C 45 E UNI EN 10083-1 | N/A 319 | N/A 6.2832 mm | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |