Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
|---|---|---|---|---|---|---|
| SUCSP 201 8 | N/A 0.5 in | N/A 1 5/16 in33.3 mm | N/A 5 in127 mm | N/A 3 3/4 in95 mm | N/A 1 1/2 in38 mm | N/A 11/16 in17 mm |
| SUCSP 202 10 | N/A 0.625 in | N/A 1 5/16 in33.3 mm | N/A 5 in127 mm | N/A 3 3/4 in95 mm | N/A 1 1/2 in38 mm | N/A 11/16 in17 mm |
| SUCSP 204 12 | N/A 0.75 in | N/A 1 5/16 in33.3 mm | N/A 5 in127 mm | N/A 3 3/4 in95 mm | N/A 1 1/2 in38 mm | N/A 11/16 in17 mm |
| SUCSP 204 20MM | N/A 20 mm | N/A 1 5/16 in33.3 mm | N/A 5 in127 mm | N/A 3 3/4 in95 mm | N/A 1 1/2 in38 mm | N/A 11/16 in17 mm |
| SUCSP 205 14 | N/A 0.875 in | N/A 1 7/16 in36.5 mm | N/A 5 15/32 in139 mm | N/A 4 1/8 in105 mm | N/A 1 1/2 in38 mm | N/A 11/16 in17 mm |
| SUCSP 205 25MM | N/A 25 mm | N/A 1 7/16 in36.5 mm | N/A 5 15/32 in139 mm | N/A 4 1/8 in105 mm | N/A 1 1/2 in38 mm | N/A 11/16 in17 mm |
| SUCSP 205 16 | N/A 1 in | N/A 1 7/16 in36.5 mm | N/A 5 15/32 in139 mm | N/A 4 1/8 in105 mm | N/A 1 1/2 in38 mm | N/A 11/16 in17 mm |
| SUCSP 206 18 | N/A 1.125 in | N/A 1 11/16 in42.9 mm | N/A 6 13/32 in163 mm | N/A 4 3/4 in121 mm | N/A 1 27/32 in47 mm | N/A 13/16 in21 mm |
| SUCSP 206 30MM | N/A 30 mm | N/A 1 11/16 in42.9 mm | N/A 6 13/32 in163 mm | N/A 4 3/4 in121 mm | N/A 1 27/32 in47 mm | N/A 13/16 in21 mm |
| SUCSP 206 19 | N/A 1.1875 in | N/A 1 11/16 in42.9 mm | N/A 6 13/32 in163 mm | N/A 4 3/4 in121 mm | N/A 1 27/32 in47 mm | N/A 13/16 in21 mm |
| SUCSP 206 20 | N/A 1.25 in | N/A 1 11/16 in42.9 mm | N/A 6 13/32 in163 mm | N/A 4 3/4 in121 mm | N/A 1 27/32 in47 mm | N/A 13/16 in21 mm |
| SUCSP 207 20 | N/A 1.25 in | N/A 1 7/8 in47.6 mm | N/A 6 17/32 in166 mm | N/A 5 in127 mm | N/A 1 29/32 in48 mm | N/A 7/8 in22 mm |
| SUCSP 207 21 | N/A 1 5/16 in | N/A 1 7/8 in47.6 mm | N/A 6 17/32 in166 mm | N/A 5 in127 mm | N/A 1 29/32 in48 mm | N/A 7/8 in22 mm |
| SUCSP 207 22 | N/A 1.375 in | N/A 1 7/8 in47.6 mm | N/A 6 17/32 in166 mm | N/A 5 in127 mm | N/A 1 29/32 in48 mm | N/A 7/8 in22 mm |
| SUCSP 207 35MM | N/A 35 mm | N/A 1 7/8 in47.6 mm | N/A 6 17/32 in166 mm | N/A 5 in127 mm | N/A 1 29/32 in48 mm | N/A 7/8 in22 mm |
| SUCSP 207 23 | N/A 1.4375 in | N/A 1 7/8 in47.6 mm | N/A 6 17/32 in166 mm | N/A 5 in127 mm | N/A 1 29/32 in48 mm | N/A 7/8 in22 mm |
| SUCSP 208 24 | N/A 1.5 in | N/A 1 15/16 in49.2 mm | N/A 7 1/4 in184 mm | N/A 5 3/8 in136 mm | N/A 2 in51 mm | N/A 7/8 in22 mm |
| SUCSP 208 40 MM | N/A 40 mm | N/A 1 15/16 in49.2 mm | N/A 7 1/4 in184 mm | N/A 5 3/8 in136 mm | N/A 2 in51 mm | N/A 7/8 in22 mm |
| SUCSP 209 27 | N/A 1.6875 in | N/A 2 1/8 in54 mm | N/A 7 1/2 in190 mm | N/A 5 3/4 in146 mm | N/A 2 1/16 in52 mm | N/A 13/16 in21 mm |
| SUCSP 209 28 | N/A 1.75 in | N/A 2 1/8 in54 mm | N/A 7 1/2 in190 mm | N/A 5 3/4 in146 mm | N/A 2 1/16 in52 mm | N/A 13/16 in21 mm |
| SUCSP 209 45MM | N/A 45 mm | N/A 2 1/8 in54 mm | N/A 7 1/2 in190 mm | N/A 5 3/4 in146 mm | N/A 2 1/16 in52 mm | N/A 13/16 in21 mm |
| SUCSP 210 31 | N/A 1.9375 in | N/A 2 1/4 in57.2 mm | N/A 8 in203 mm | N/A 6 1/4 in159 mm | N/A 2 5/16 in59 mm | N/A 15/16 in24 mm |
| SUCSP 210 50MM | N/A 50 mm | N/A 2 1/4 in57.2 mm | N/A 8 in203 mm | N/A 6 1/4 in159 mm | N/A 2 5/16 in59 mm | N/A 15/16 in24 mm |
| SUCSP 210 32 | N/A 2 in | N/A 2 1/4 in57.2 mm | N/A 8 in203 mm | N/A 6 1/4 in159 mm | N/A 2 5/16 in59 mm | N/A 15/16 in24 mm |
| SUCSP 211 32 | N/A 2 in | N/A 2 1/2 in63.5 mm | N/A 8 17/32 in217 mm | N/A 6 7/8 in174 mm | N/A 2 3/8 in60 mm | N/A 15/16 in24 mm |