COMPANY HEADER
Print Back
With Eccentric Locking Collar.
Stainless Steel bearing insert - SNATP.
SNATP Thermoplastic Pillow Blocks
Unit of Measure
1 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

SNATP 204 12 N/A 0.75 in N/A 1 5/16 in33.3 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 9/16 in14 mm
SNATP 204 20MM N/A 20 mm N/A 1 5/16 in33.3 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 9/16 in14 mm
SNATP 205 14 N/A 0.875 in N/A 1 7/16 in36.5 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 9/16 in14 mm
SNATP 205 25MM N/A 25 mm N/A 1 7/16 in36.5 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 9/16 in14 mm
SNATP 205 16 N/A 1 in N/A 1 7/16 in36.5 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 9/16 in14 mm
SNATP 206 30MM N/A 30 mm N/A 1 11/16 in42.9 mm N/A 6 13/32 in163 mm N/A 4 11/16 in119 mm N/A 1 13/16 in46 mm N/A 23/32 in18 mm
SNATP 206 19 N/A 1.1875 in N/A 1 11/16 in42.9 mm N/A 6 13/32 in163 mm N/A 4 11/16 in119 mm N/A 1 13/16 in46 mm N/A 23/32 in18 mm
SNATP 206 20 N/A 1.25 in N/A 1 11/16 in42.9 mm N/A 6 13/32 in163 mm N/A 4 11/16 in119 mm N/A 1 13/16 in46 mm N/A 23/32 in18 mm
SNATP 207 20 N/A 1.25 in N/A 1 7/8 in47.6 mm N/A 6 5/8 in168 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 23/32 in18 mm
SNATP 207 22 N/A 1.375 in N/A 1 7/8 in47.6 mm N/A 6 5/8 in168 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 23/32 in18 mm
SNATP 207 35MM N/A 35 mm N/A 1 7/8 in47.6 mm N/A 6 5/8 in168 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 23/32 in18 mm
SNATP 207 23 N/A 1.4375 in N/A 1 7/8 in47.6 mm N/A 6 5/8 in168 mm N/A 5 in127 mm N/A 1 29/32 in48 mm N/A 23/32 in18 mm
SNATP 208 24 N/A 1.5 in N/A 1 15/16 in49.2 mm N/A 7 1/4 in184 mm N/A 5 25/64 in137 mm N/A 2 1/8 in54 mm N/A 23/32 in18 mm
SNATP 208 40MM N/A 40 mm N/A 1 15/16 in49.2 mm N/A 7 1/4 in184 mm N/A 5 25/64 in137 mm N/A 2 1/8 in54 mm N/A 23/32 in18 mm
Unit of Measure
1