Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
|---|---|---|---|---|---|---|
| BUCNPP 211 32 | N/A 2 in | N/A 2 1/2 in63.5 mm | N/A 8 5/8 in220 mm | N/A 6 7/8 in174 mm | N/A 2 3/8 in60 mm | N/A 15/16 in24 mm |
| BUCNPP 211 35 | N/A 2.1875 in | N/A 2 1/2 in63.5 mm | N/A 8 5/8 in220 mm | N/A 6 7/8 in174 mm | N/A 2 3/8 in60 mm | N/A 15/16 in24 mm |
| BUCNPP 212 36 | N/A 2.25 in | N/A 2 3/4 in69.8 mm | N/A 9 17/32 in242 mm | N/A 7 11/32 in187 mm | N/A 2 1/2 in64 mm | N/A 1 in25.4 mm |
| BUCNPP 212 39 | N/A 2.4375 in | N/A 2 3/4 in69.8 mm | N/A 9 17/32 in242 mm | N/A 7 11/32 in187 mm | N/A 2 1/2 in64 mm | N/A 1 in25.4 mm |
| BUCNPP 213 40 | N/A 2.5 in | N/A 3 in76.2 mm | N/A 10 3/4 in273 mm | N/A 8 1/8 in206 mm | N/A 2 11/16 in68 mm | N/A 1 3/16 in30 mm |
| BUCNPP 215 47 | N/A 2.9375 in | N/A 3 1/4 in82.6 mm | N/A 10 13/16 in275 mm | N/A 8 1/2 in217 mm | N/A 2 15/16 in75 mm | N/A 1 1/4 in31 mm |
| BUCNPP 215 48 | N/A 3 in | N/A 3 1/4 in82.6 mm | N/A 10 13/16 in275 mm | N/A 8 1/2 in217 mm | N/A 2 15/16 in75 mm | N/A 1 1/4 in31 mm |