Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
|---|---|---|---|---|---|---|
| UCPX 12 60MM | N/A 60 mm | N/A 3 in76.2 mm | N/A 10 3/4 in273.1 mm | N/A 8 1/8 in206.4 mm | N/A 2 11/16 in68.3 mm | N/A 1 3/16 in30.2 mm |
| UCPX 12 38 | N/A 2.375 in | N/A 3 in76.2 mm | N/A 10 3/4 in273.1 mm | N/A 8 1/8 in206.4 mm | N/A 2 11/16 in68.3 mm | N/A 1 3/16 in30.2 mm |
| UCPX 12 39 | N/A 2.4375 in | N/A 3 in76.2 mm | N/A 10 3/4 in273.1 mm | N/A 8 1/8 in206.4 mm | N/A 2 11/16 in68.3 mm | N/A 1 3/16 in30.2 mm |
| UCPX 13 40 | N/A 2.5 in | N/A 3 in76.2 mm | N/A 10 3/4 in273.1 mm | N/A 8 1/8 in206.4 mm | N/A 2 11/16 in68.3 mm | N/A 1 3/16 in30.2 mm |
| UCPX 13 65MM | N/A 65 mm | N/A 3 in76.2 mm | N/A 10 3/4 in273.1 mm | N/A 8 1/8 in206.4 mm | N/A 2 11/16 in68.3 mm | N/A 1 3/16 in30.2 mm |
| UCPX 14 43 | N/A 2.6875 in | N/A 3 1/2 in88.9 mm | N/A 13 in330 mm | N/A 9 in229 mm | N/A 3 1/2 in89 mm | N/A 2 in51 mm |
| UCP X14 44 | N/A 2.75 in | N/A 3 1/2 in88.9 mm | N/A 13 in330 mm | N/A 9 in229 mm | N/A 3 1/2 in89 mm | N/A 2 in51 mm |
| UCPX 14 70MM | N/A 70 mm | N/A 3 1/2 in88.9 mm | N/A 13 in330 mm | N/A 9 in229 mm | N/A 3 1/2 in89 mm | N/A 2 in51 mm |
| UCPX 15 75MM | N/A 75 mm | N/A 3 1/2 in88.9 mm | N/A 11 3/4 in298.5 mm | N/A 9 1/8 in231.8 mm | N/A 3 in76.2 mm | N/A 1 7/16 in36.5 mm |
| UCPX 15 47 | N/A 2.9375 in | N/A 3 1/2 in88.9 mm | N/A 11 3/4 in298.5 mm | N/A 9 1/8 in231.8 mm | N/A 3 in76.2 mm | N/A 1 7/16 in36.5 mm |
| UCPX 15 48 | N/A 3 in | N/A 3 1/2 in88.9 mm | N/A 11 3/4 in298.5 mm | N/A 9 1/8 in231.8 mm | N/A 3 in76.2 mm | N/A 1 7/16 in36.5 mm |
| UCP X17 | N/A 85 mm | N/A 4 in101.6 mm | N/A 14 in355.6 mm | N/A 11 1/16 in281 mm | N/A 3 3/8 in85.7 mm | N/A 1 13/16 in46 mm |
| UCPX 17 55 | N/A 3.4375 in | N/A 4 in101.6 mm | N/A 14 in355.6 mm | N/A 11 1/16 in281 mm | N/A 3 3/8 in85.7 mm | N/A 1 13/16 in46 mm |
| UCPX 17 56 | N/A 3.5 in | N/A 4 in101.6 mm | N/A 14 in355.6 mm | N/A 11 1/16 in281 mm | N/A 3 3/8 in85.7 mm | N/A 1 13/16 in46 mm |
| UCP X20 | N/A 100 mm | N/A 5 in127 mm | N/A 17 in432 mm | N/A 13 1/4 in337 mm | N/A 4 in102 mm | N/A 2 in51 mm |
| UCPX 20 63 | N/A 3.9375 in | N/A 5 in127 mm | N/A 17 in432 mm | N/A 13 1/4 in337 mm | N/A 4 in102 mm | N/A 2 in51 mm |
| UCPX 20 64 | N/A 4 in | N/A 5 in127 mm | N/A 17 in432 mm | N/A 13 1/4 in337 mm | N/A 4 in102 mm | N/A 2 in51 mm |