Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
|---|---|---|---|---|---|---|
| UCPX 05 14 | N/A 0.875 in | N/A 1 11/16 in42.9 mm | N/A 6 5/16 in160 mm | N/A 4 3/4 in121 mm | N/A 1 3/4 in44 mm | N/A 13/16 in21 mm |
| UCPX 05 15 | N/A 0.9375 in | N/A 1 11/16 in42.9 mm | N/A 6 5/16 in160 mm | N/A 4 3/4 in121 mm | N/A 1 3/4 in44 mm | N/A 13/16 in21 mm |
| UCPX 05 25MM | N/A 25 mm | N/A 1 11/16 in42.9 mm | N/A 6 5/16 in160 mm | N/A 4 3/4 in121 mm | N/A 1 3/4 in44 mm | N/A 13/16 in21 mm |
| UCPX 05 16 | N/A 1 in | N/A 1 11/16 in42.9 mm | N/A 6 5/16 in160 mm | N/A 4 3/4 in121 mm | N/A 1 3/4 in44 mm | N/A 13/16 in21 mm |
| UCPX 06 18 | N/A 1.125 in | N/A 1 7/8 in47.6 mm | N/A 6 17/32 in165.9 mm | N/A 5 in127 mm | N/A 1 29/32 in48.5 mm | N/A 7/8 in22.4 mm |
| UCPX 06 30MM | N/A 30 mm | N/A 1 7/8 in47.6 mm | N/A 6 17/32 in165.9 mm | N/A 5 in127 mm | N/A 1 29/32 in48.5 mm | N/A 7/8 in22.4 mm |
| UCPX 06 19 | N/A 1.1875 in | N/A 1 7/8 in47.6 mm | N/A 6 17/32 in165.9 mm | N/A 5 in127 mm | N/A 1 29/32 in48.5 mm | N/A 7/8 in22.4 mm |
| UCPX 06 20 | N/A 1.25 in | N/A 1 7/8 in47.6 mm | N/A 6 17/32 in165.9 mm | N/A 5 in127 mm | N/A 1 29/32 in48.5 mm | N/A 7/8 in22.4 mm |
| UCPX 07 22 | N/A 1.375 in | N/A 2 1/8 in54 mm | N/A 7 1/4 in184.2 mm | N/A 5 17/32 in140.5 mm | N/A 1 15/16 in49.2 mm | N/A 15/16 in23.8 mm |
| UCPX 07 35MM | N/A 35 mm | N/A 2 1/8 in54 mm | N/A 7 1/4 in184.2 mm | N/A 5 17/32 in140.5 mm | N/A 1 15/16 in49.2 mm | N/A 15/16 in23.8 mm |
| UCPX 07 23 | N/A 1.4375 in | N/A 2 1/8 in54 mm | N/A 7 1/4 in184.2 mm | N/A 5 17/32 in140.5 mm | N/A 1 15/16 in49.2 mm | N/A 15/16 in23.8 mm |
| UCPX 08 24 | N/A 1.5 in | N/A 2 1/8 in54 mm | N/A 7 1/2 in190.5 mm | N/A 5 3/4 in146.1 mm | N/A 2 1/8 in54.1 mm | N/A 13/16 in20.6 mm |
| UCPX 08 40MM | N/A 40 mm | N/A 2 1/8 in54 mm | N/A 7 1/2 in190.5 mm | N/A 5 3/4 in146.1 mm | N/A 2 1/8 in54.1 mm | N/A 13/16 in20.6 mm |
| UCPX 09 26 | N/A 1.625 in | N/A 2 1/4 in57.2 mm | N/A 8 in203.2 mm | N/A 6 1/4 in158.8 mm | N/A 2 1/4 in57.2 mm | N/A 15/16 in23.8 mm |
| UCPX 09 27 | N/A 1.6875 in | N/A 2 1/4 in57.2 mm | N/A 8 in203.2 mm | N/A 6 1/4 in158.8 mm | N/A 2 1/4 in57.2 mm | N/A 15/16 in23.8 mm |
| UCPX 09 28 | N/A 1.75 in | N/A 2 1/4 in57.2 mm | N/A 8 in203.2 mm | N/A 6 1/4 in158.8 mm | N/A 2 1/4 in57.2 mm | N/A 15/16 in23.8 mm |
| UCPX 09 45MM | N/A 45 mm | N/A 2 1/4 in57.2 mm | N/A 8 in203.2 mm | N/A 6 1/4 in158.8 mm | N/A 2 1/4 in57.2 mm | N/A 15/16 in23.8 mm |
| UCPX 10 30 | N/A 1.875 in | N/A 2 1/2 in63.5 mm | N/A 8 5/8 in219.2 mm | N/A 6 7/8 in174.8 mm | N/A 2 3/8 in60.5 mm | N/A 15/16 in23.8 mm |
| UCPX 10 31 | N/A 1.9375 in | N/A 2 1/2 in63.5 mm | N/A 8 5/8 in219.2 mm | N/A 6 7/8 in174.8 mm | N/A 2 3/8 in60.5 mm | N/A 15/16 in23.8 mm |
| UCPX 10 50MM | N/A 50 mm | N/A 2 1/2 in63.5 mm | N/A 8 5/8 in219.2 mm | N/A 6 7/8 in174.8 mm | N/A 2 3/8 in60.5 mm | N/A 15/16 in23.8 mm |
| UCPX 10 32 | N/A 2 in | N/A 2 1/2 in63.5 mm | N/A 8 5/8 in219.2 mm | N/A 6 7/8 in174.8 mm | N/A 2 3/8 in60.5 mm | N/A 15/16 in23.8 mm |
| UCPX 11 34 | N/A 2.125 in | N/A 2 3/4 in69.8 mm | N/A 9 17/32 in242.1 mm | N/A 7 11/32 in186.4 mm | N/A 2 1/2 in63.5 mm | N/A 1 in25.4 mm |
| UCPX 11 55MM | N/A 55 mm | N/A 2 3/4 in69.8 mm | N/A 9 17/32 in242.1 mm | N/A 7 11/32 in186.4 mm | N/A 2 1/2 in63.5 mm | N/A 1 in25.4 mm |
| UCPX 11 35 | N/A 2.1875 in | N/A 2 3/4 in69.8 mm | N/A 9 17/32 in242.1 mm | N/A 7 11/32 in186.4 mm | N/A 2 1/2 in63.5 mm | N/A 1 in25.4 mm |
| UCPX 11 36 | N/A 2.25 in | N/A 2 3/4 in69.8 mm | N/A 9 17/32 in242.1 mm | N/A 7 11/32 in186.4 mm | N/A 2 1/2 in63.5 mm | N/A 1 in25.4 mm |