COMPANY HEADER
Print Back
Standard duty. Low shaft height with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
UCPL Pillow Blocks
Unit of Measure
1 2 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

UCPL 209 27 N/A 1.6875 in N/A 2 1/16 in52.4 mm N/A 7 1/2 in191 mm N/A 5 3/4 in146 mm N/A 2 1/8 in54 mm N/A 13/16 in20 mm
UCPL 209 28 N/A 1.75 in N/A 2 1/16 in52.4 mm N/A 7 1/2 in191 mm N/A 5 3/4 in146 mm N/A 2 1/8 in54 mm N/A 13/16 in20 mm
UCPL 209 45 MM N/A 45 mm N/A 2 1/16 in52.4 mm N/A 7 1/2 in191 mm N/A 5 3/4 in146 mm N/A 2 1/8 in54 mm N/A 13/16 in20 mm
UCPL 210 30 N/A 1.875 in N/A 2 3/16 in55.6 mm N/A 8 1/32 in204 mm N/A 6 1/4 in159 mm N/A 2 1/4 in57 mm N/A 15/16 in24 mm
UCPL210 31 N/A 1.9375 in N/A 2 3/16 in55.6 mm N/A 8 1/32 in204 mm N/A 6 1/4 in159 mm N/A 2 1/4 in57 mm N/A 15/16 in24 mm
UCPL 210 50MM N/A 50 mm N/A 2 3/16 in55.6 mm N/A 8 1/32 in204 mm N/A 6 1/4 in159 mm N/A 2 1/4 in57 mm N/A 15/16 in24 mm
UCPL 210 32 N/A 2 in N/A 2 3/16 in55.6 mm N/A 8 1/32 in204 mm N/A 6 1/4 in159 mm N/A 2 1/4 in57 mm N/A 15/16 in24 mm
UCPL 211 32 N/A 2 in N/A 2 7/16 in61.9 mm N/A 8 5/8 in219 mm N/A 7 in178 mm N/A 2 3/8 in60 mm N/A 15/16 in24 mm
UCPL 211 55MM N/A 55 mm N/A 2 7/16 in61.9 mm N/A 8 5/8 in219 mm N/A 7 in178 mm N/A 2 3/8 in60 mm N/A 15/16 in24 mm
UCPL 211 35 N/A 2.1875 in N/A 2 7/16 in61.9 mm N/A 8 5/8 in219 mm N/A 7 in178 mm N/A 2 3/8 in60 mm N/A 15/16 in24 mm
UCPL 212 36 N/A 2.25 in N/A 2 11/16 in68.3 mm N/A 9 7/16 in240 mm N/A 7 3/8 in187 mm N/A 2 1/2 in63 mm N/A 1 in25.4 mm
UCPL 212 60MM N/A 60 mm N/A 2 11/16 in68.3 mm N/A 9 7/16 in240 mm N/A 7 3/8 in187 mm N/A 2 1/2 in63 mm N/A 1 in25.4 mm
UCPL 212 38 N/A 2.375 in N/A 2 11/16 in68.3 mm N/A 9 7/16 in240 mm N/A 7 3/8 in187 mm N/A 2 1/2 in63 mm N/A 1 in25.4 mm
UCPL 212 39 N/A 2.4375 in N/A 2 11/16 in68.3 mm N/A 9 7/16 in240 mm N/A 7 3/8 in187 mm N/A 2 1/2 in63 mm N/A 1 in25.4 mm
UCPL 213 40 N/A 2.5 in N/A 2 11/16 in68.3 mm N/A 9 3/4 in248 mm N/A 7 5/8 in194 mm N/A 2 3/4 in70 mm N/A 1 1/8 in29 mm
UCPL 213 65MM N/A 65 mm N/A 2 11/16 in68.3 mm N/A 9 3/4 in248 mm N/A 7 5/8 in194 mm N/A 2 3/4 in70 mm N/A 1 1/8 in29 mm
UCPL 215 47 N/A 2.9375 in N/A 3 1/4 in82.6 mm N/A 10 13/16 in275 mm N/A 8 1/2 in217 mm N/A 2 15/16 in75 mm N/A 1 1/4 in31 mm
UCPL 215 N/A 75 mm N/A 3 1/4 in82.6 mm N/A 10 13/16 in275 mm N/A 8 1/2 in217 mm N/A 2 15/16 in75 mm N/A 1 1/4 in31 mm
UCPL 215 48 N/A 3 in N/A 3 1/4 in82.6 mm N/A 10 13/16 in275 mm N/A 8 1/2 in217 mm N/A 2 15/16 in75 mm N/A 1 1/4 in31 mm
Unit of Measure
1 2