COMPANY HEADER
Print Back
Low shaft height.
  • Cast iron housing
  • Narrow inner race bearing with set screw lock
  • K-type seals
SBP/SBPL Pillow Blocks
Unit of Measure
1 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

SBPL 201 N/A 12 mm N/A 1 1/16 in27 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
SBPL 201 8 G N/A 0.5 in N/A 1 1/16 in27 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
SBPL 202 15MM N/A 15 mm N/A 1 1/16 in27 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
SBPL 202 10 G N/A 0.625 in N/A 1 1/16 in27 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
SBPL 203 17MM N N/A 17 mm N/A 1 1/16 in27 mm N/A 4 7/8 in124 mm N/A 3 5/8 in92 mm N/A 1 7/16 in37 mm N/A 3/4 in19 mm
SBPL 204 12 G N/A 0.75 in N/A 1 1/4 in31.8 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 9/16 in14 mm
SBPL 204 20MM N/A 20 mm N/A 1 1/4 in31.8 mm N/A 5 in127 mm N/A 3 3/4 in95 mm N/A 1 1/2 in38 mm N/A 9/16 in14 mm
SBPL 205 14 G N/A 0.875 in N/A 1 5/16 in33.3 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in18 mm
SBPL 205 15 N/A 0.9375 in N/A 1 5/16 in33.3 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in18 mm
SBPL 205 25MM G N/A 25 mm N/A 1 5/16 in33.3 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in18 mm
SBPL 205 16 G N/A 1 in N/A 1 5/16 in33.3 mm N/A 5 1/2 in140 mm N/A 4 1/8 in105 mm N/A 1 1/2 in38 mm N/A 11/16 in18 mm
SBPL 206 17 N/A 1 1/16 in N/A 1 9/16 in39.7 mm N/A 6 11/32 in161 mm N/A 4 3/4 in121 mm N/A 1 3/4 in45 mm N/A 13/16 in21 mm
SBPL 206 18 G N/A 1.125 in N/A 1 9/16 in39.7 mm N/A 6 11/32 in161 mm N/A 4 3/4 in121 mm N/A 1 3/4 in45 mm N/A 13/16 in21 mm
SBPL 206 30MM N/A 30 mm N/A 1 9/16 in39.7 mm N/A 6 11/32 in161 mm N/A 4 3/4 in121 mm N/A 1 3/4 in45 mm N/A 13/16 in21 mm
SBPL 206 19 N/A 1.1875 in N/A 1 9/16 in39.7 mm N/A 6 11/32 in161 mm N/A 4 3/4 in121 mm N/A 1 3/4 in45 mm N/A 13/16 in21 mm
SBPL 206 20 G N/A 1.25 in N/A 1 9/16 in39.7 mm N/A 6 11/32 in161 mm N/A 4 3/4 in121 mm N/A 1 3/4 in45 mm N/A 13/16 in21 mm
SBPL 207 20 G N/A 1.25 in N/A 1 13/16 in46 mm N/A 6 19/32 in167 mm N/A 5 in127 mm N/A 1 7/8 in48 mm N/A 7/8 in22 mm
SBPL 207 21 G N/A 1 5/16 in N/A 1 13/16 in46 mm N/A 6 19/32 in167 mm N/A 5 in127 mm N/A 1 7/8 in48 mm N/A 7/8 in22 mm
SBPL 207 22 G N/A 1.375 in N/A 1 13/16 in46 mm N/A 6 19/32 in167 mm N/A 5 in127 mm N/A 1 7/8 in48 mm N/A 7/8 in22 mm
SBPL 207 35MM N/A 35 mm N/A 1 13/16 in46 mm N/A 6 19/32 in167 mm N/A 5 in127 mm N/A 1 7/8 in48 mm N/A 7/8 in22 mm
SBPL 207 23 G N/A 1.4375 in N/A 1 13/16 in46 mm N/A 6 19/32 in167 mm N/A 5 in127 mm N/A 1 7/8 in48 mm N/A 7/8 in22 mm
SBPL 208 24 G N/A 1.5 in N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
SBPL 208 25 N/A 1 9/16 in N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
SBPL 208 40MM N/A 40 mm N/A 1 15/16 in49.2 mm N/A 7 1/8 in181 mm N/A 5 7/16 in137 mm N/A 2 in51 mm N/A 7/8 in22 mm
Unit of Measure
1