COMPANY HEADER
Print Back
Light duty. Set screw type.
  • K-type seals
  • Narrow inner race bearing
  • Relubricatable unless otherwise specified
SBLP/SALP Pillow Blocks
Unit of Measure
1 2 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

SBLP 207 23 N N/A 1.4375 in N/A 1 7/8 in47.6 mm N/A 6 1/2 in165 mm N/A 5 in127 mm N/A 1 3/8 in35 mm N/A 13/16 in21 mm
Unit of Measure
1 2