Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
|---|---|---|---|---|---|---|
| SBLP 201 8 G | N/A 0.5 in | N/A 1 3/16 in30.2 mm | N/A 4 1/2 in114 mm | N/A 3 7/16 in87 mm | N/A 1 in25 mm | N/A 5/8 in16 mm |
| SBLP 201 8 N | N/A 0.5 in | N/A 1 3/16 in30.2 mm | N/A 4 1/2 in114 mm | N/A 3 7/16 in87 mm | N/A 1 in25 mm | N/A 5/8 in16 mm |
| SBLP 202 15MM | N/A 15 mm | N/A 1 3/16 in30.2 mm | N/A 4 1/2 in114 mm | N/A 3 7/16 in87 mm | N/A 1 in25 mm | N/A 5/8 in16 mm |
| SBLP 202 10 G | N/A 0.625 in | N/A 1 3/16 in30.2 mm | N/A 4 1/2 in114 mm | N/A 3 7/16 in87 mm | N/A 1 in25 mm | N/A 5/8 in16 mm |
| SBLP 202 10 N | N/A 0.625 in | N/A 1 3/16 in30.2 mm | N/A 4 1/2 in114 mm | N/A 3 7/16 in87 mm | N/A 1 in25 mm | N/A 5/8 in16 mm |
| SBLP 204 12 G | N/A 0.75 in | N/A 1 5/16 in33.3 mm | N/A 4 29/32 in125 mm | N/A 3 13/16 in97 mm | N/A 1 1/16 in27 mm | N/A 5/8 in16 mm |
| SBLP 204 12 N | N/A 0.75 in | N/A 1 5/16 in33.3 mm | N/A 4 29/32 in125 mm | N/A 3 13/16 in97 mm | N/A 1 1/16 in27 mm | N/A 5/8 in16 mm |
| SBLP 204 20MM | N/A 20 mm | N/A 1 5/16 in33.3 mm | N/A 4 29/32 in125 mm | N/A 3 13/16 in97 mm | N/A 1 1/16 in27 mm | N/A 5/8 in16 mm |
| SBLP 205 14 G | N/A 0.875 in | N/A 1 7/16 in36.5 mm | N/A 5 1/8 in130 mm | N/A 3 15/16 in100 mm | N/A 1 5/32 in29 mm | N/A 5/8 in16 mm |
| SBLP 205 15 G | N/A 0.9375 in | N/A 1 7/16 in36.5 mm | N/A 5 1/8 in130 mm | N/A 3 15/16 in100 mm | N/A 1 5/32 in29 mm | N/A 5/8 in16 mm |
| SBLP 205 25MM G | N/A 25 mm | N/A 1 7/16 in36.5 mm | N/A 5 1/8 in130 mm | N/A 3 15/16 in100 mm | N/A 1 5/32 in29 mm | N/A 5/8 in16 mm |
| SBLP 205 25MM N | N/A 25 mm | N/A 1 7/16 in36.5 mm | N/A 5 1/8 in130 mm | N/A 3 15/16 in100 mm | N/A 1 5/32 in29 mm | N/A 5/8 in16 mm |
| SBLP 205 16 G | N/A 1 in | N/A 1 7/16 in36.5 mm | N/A 5 1/8 in130 mm | N/A 3 15/16 in100 mm | N/A 1 5/32 in29 mm | N/A 5/8 in16 mm |
| SBLP 205 16 N | N/A 1 in | N/A 1 7/16 in36.5 mm | N/A 5 1/8 in130 mm | N/A 3 15/16 in100 mm | N/A 1 5/32 in29 mm | N/A 5/8 in16 mm |
| SBLP 206 18 G | N/A 1.125 in | N/A 1 11/16 in42.9 mm | N/A 6 5/32 in156 mm | N/A 4 11/16 in119 mm | N/A 1 5/16 in33 mm | N/A 13/16 in21 mm |
| SBLP 206 30MM G | N/A 30 mm | N/A 1 11/16 in42.9 mm | N/A 6 5/32 in156 mm | N/A 4 11/16 in119 mm | N/A 1 5/16 in33 mm | N/A 13/16 in21 mm |
| SBLP 206 30MM N | N/A 30 mm | N/A 1 11/16 in42.9 mm | N/A 6 5/32 in156 mm | N/A 4 11/16 in119 mm | N/A 1 5/16 in33 mm | N/A 13/16 in21 mm |
| SBLP 206 19 G | N/A 1.1875 in | N/A 1 11/16 in42.9 mm | N/A 6 5/32 in156 mm | N/A 4 11/16 in119 mm | N/A 1 5/16 in33 mm | N/A 13/16 in21 mm |
| SBLP 206 19 N | N/A 1.1875 in | N/A 1 11/16 in42.9 mm | N/A 6 5/32 in156 mm | N/A 4 11/16 in119 mm | N/A 1 5/16 in33 mm | N/A 13/16 in21 mm |
| SBLP 206 20 G | N/A 1.25 in | N/A 1 11/16 in42.9 mm | N/A 6 5/32 in156 mm | N/A 4 11/16 in119 mm | N/A 1 5/16 in33 mm | N/A 13/16 in21 mm |
| SBLP 207 20 G | N/A 1.25 in | N/A 1 7/8 in47.6 mm | N/A 6 1/2 in165 mm | N/A 5 in127 mm | N/A 1 3/8 in35 mm | N/A 13/16 in21 mm |
| SBLP 207 22 G | N/A 1.375 in | N/A 1 7/8 in47.6 mm | N/A 6 1/2 in165 mm | N/A 5 in127 mm | N/A 1 3/8 in35 mm | N/A 13/16 in21 mm |
| SBLP 207 35MM G | N/A 35 mm | N/A 1 7/8 in47.6 mm | N/A 6 1/2 in165 mm | N/A 5 in127 mm | N/A 1 3/8 in35 mm | N/A 13/16 in21 mm |
| SBLP 207 35MM N | N/A 35 mm | N/A 1 7/8 in47.6 mm | N/A 6 1/2 in165 mm | N/A 5 in127 mm | N/A 1 3/8 in35 mm | N/A 13/16 in21 mm |
| SBLP 207 23 G | N/A 1.4375 in | N/A 1 7/8 in47.6 mm | N/A 6 1/2 in165 mm | N/A 5 in127 mm | N/A 1 3/8 in35 mm | N/A 13/16 in21 mm |