COMPANY HEADER
Print Back
Low shaft height with eccentric locking collar.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
SAPL Pillow Blocks
Unit of Measure
1 2 

Item #

d - Shaft Dia.

H - Dimension

A - Dimension

E - Dimension

B - Dimension

S2 - Dimension

SAPL 209 27 G N/A 1.6875 in N/A 2 1/16 in52.4 mm N/A 7 1/2 in191 mm N/A 5 3/4 in146 mm N/A 2 1/8 in54 mm N/A 13/16 in20 mm
SAPL 209 28 G N/A 1.75 in N/A 2 1/16 in52.4 mm N/A 7 1/2 in191 mm N/A 5 3/4 in146 mm N/A 2 1/8 in54 mm N/A 13/16 in20 mm
SAPL 209 N/A 45 mm N/A 2 1/16 in52.4 mm N/A 7 1/2 in191 mm N/A 5 3/4 in146 mm N/A 2 1/8 in54 mm N/A 13/16 in20 mm
SAPL 210 30 N/A 1.875 in N/A 2 3/16 in55.6 mm N/A 8 1/32 in204 mm N/A 6 1/4 in159 mm N/A 2 1/4 in57 mm N/A 15/16 in24 mm
SAPL 210 31 G N/A 1.9375 in N/A 2 3/16 in55.6 mm N/A 8 1/32 in204 mm N/A 6 1/4 in159 mm N/A 2 1/4 in57 mm N/A 15/16 in24 mm
SAPL 210 N/A 50 mm N/A 2 3/16 in55.6 mm N/A 8 1/32 in204 mm N/A 6 1/4 in159 mm N/A 2 1/4 in57 mm N/A 15/16 in24 mm
SAPL 210 32 G N/A 2 in N/A 2 3/16 in55.6 mm N/A 8 1/32 in204 mm N/A 6 1/4 in159 mm N/A 2 1/4 in57 mm N/A 15/16 in24 mm
SAPL 211 32 G N/A 2 in N/A 2 7/16 in61.9 mm N/A 8 5/8 in219 mm N/A 7 in178 mm N/A 2 3/8 in60 mm N/A 15/16 in24 mm
SAPL 211 N/A 55 mm N/A 2 7/16 in61.9 mm N/A 8 5/8 in219 mm N/A 7 in178 mm N/A 2 3/8 in60 mm N/A 15/16 in24 mm
SAPL 211 35 G N/A 2.1875 in N/A 2 7/16 in61.9 mm N/A 8 5/8 in219 mm N/A 7 in178 mm N/A 2 3/8 in60 mm N/A 15/16 in24 mm
Unit of Measure
1 2