Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
|---|---|---|---|---|---|---|
| NAPL 201 | N/A 12 mm | N/A 1 1/16 in27 mm | N/A 4 7/8 in124 mm | N/A 3 5/8 in92 mm | N/A 1 7/16 in37 mm | N/A 3/4 in19 mm |
| NAPL 201 8 | N/A 0.5 in | N/A 1 1/16 in27 mm | N/A 4 7/8 in124 mm | N/A 3 5/8 in92 mm | N/A 1 7/16 in37 mm | N/A 3/4 in19 mm |
| NAPL 202 | N/A 15 mm | N/A 1 1/16 in27 mm | N/A 4 7/8 in124 mm | N/A 3 5/8 in92 mm | N/A 1 7/16 in37 mm | N/A 3/4 in19 mm |
| NAPL 202 10 | N/A 0.625 in | N/A 1 1/16 in27 mm | N/A 4 7/8 in124 mm | N/A 3 5/8 in92 mm | N/A 1 7/16 in37 mm | N/A 3/4 in19 mm |
| NAPL 203 | N/A 17 mm | N/A 1 1/16 in27 mm | N/A 4 7/8 in124 mm | N/A 3 5/8 in92 mm | N/A 1 7/16 in37 mm | N/A 3/4 in19 mm |
| NAPL 204 12 | N/A 0.75 in | N/A 1 1/4 in31.8 mm | N/A 5 in127 mm | N/A 3 3/4 in95 mm | N/A 1 1/2 in38 mm | N/A 9/16 in14 mm |
| NAPL 204 20MM | N/A 20 mm | N/A 1 1/4 in31.8 mm | N/A 5 in127 mm | N/A 3 3/4 in95 mm | N/A 1 1/2 in38 mm | N/A 9/16 in14 mm |
| NAPL 205 14 | N/A 0.875 in | N/A 1 5/16 in33.3 mm | N/A 5 1/2 in140 mm | N/A 4 1/8 in105 mm | N/A 1 1/2 in38 mm | N/A 11/16 in18 mm |
| NAPL 205 15 | N/A 0.9375 in | N/A 1 5/16 in33.3 mm | N/A 5 1/2 in140 mm | N/A 4 1/8 in105 mm | N/A 1 1/2 in38 mm | N/A 11/16 in18 mm |
| NAPL 205 25MM | N/A 25 mm | N/A 1 5/16 in33.3 mm | N/A 5 1/2 in140 mm | N/A 4 1/8 in105 mm | N/A 1 1/2 in38 mm | N/A 11/16 in18 mm |
| NAPL 205 16 | N/A 1 in | N/A 1 5/16 in33.3 mm | N/A 5 1/2 in140 mm | N/A 4 1/8 in105 mm | N/A 1 1/2 in38 mm | N/A 11/16 in18 mm |
| NAPL 206 17 | N/A 1 1/16 in | N/A 1 9/16 in39.7 mm | N/A 6 11/32 in161 mm | N/A 4 3/4 in121 mm | N/A 1 3/4 in45 mm | N/A 13/16 in21 mm |
| NAPL 206 18 | N/A 1.125 in | N/A 1 9/16 in39.7 mm | N/A 6 11/32 in161 mm | N/A 4 3/4 in121 mm | N/A 1 3/4 in45 mm | N/A 13/16 in21 mm |
| NAPL 206 30MM | N/A 30 mm | N/A 1 9/16 in39.7 mm | N/A 6 11/32 in161 mm | N/A 4 3/4 in121 mm | N/A 1 3/4 in45 mm | N/A 13/16 in21 mm |
| NAPL 206 19 | N/A 1.1875 in | N/A 1 9/16 in39.7 mm | N/A 6 11/32 in161 mm | N/A 4 3/4 in121 mm | N/A 1 3/4 in45 mm | N/A 13/16 in21 mm |
| NAPL 206 20 | N/A 1.25 in | N/A 1 9/16 in39.7 mm | N/A 6 11/32 in161 mm | N/A 4 3/4 in121 mm | N/A 1 3/4 in45 mm | N/A 13/16 in21 mm |
| NAPL 207 20 | N/A 1.25 in | N/A 1 13/16 in46 mm | N/A 6 19/32 in167 mm | N/A 5 in127 mm | N/A 1 7/8 in48 mm | N/A 7/8 in22 mm |
| NAPL 207 21 | N/A 1 5/16 in | N/A 1 13/16 in46 mm | N/A 6 19/32 in167 mm | N/A 5 in127 mm | N/A 1 7/8 in48 mm | N/A 7/8 in22 mm |
| NAPL 207 22 | N/A 1.375 in | N/A 1 13/16 in46 mm | N/A 6 19/32 in167 mm | N/A 5 in127 mm | N/A 1 7/8 in48 mm | N/A 7/8 in22 mm |
| NAPL 207 35MM | N/A 35 mm | N/A 1 13/16 in46 mm | N/A 6 19/32 in167 mm | N/A 5 in127 mm | N/A 1 7/8 in48 mm | N/A 7/8 in22 mm |
| NAPL 207 23 | N/A 1.4375 in | N/A 1 13/16 in46 mm | N/A 6 19/32 in167 mm | N/A 5 in127 mm | N/A 1 7/8 in48 mm | N/A 7/8 in22 mm |
| NAPL 208 24 L3 | N/A 1.5 in | N/A 1 15/16 in49.2 mm | N/A 7 1/8 in181 mm | N/A 5 7/16 in137 mm | N/A 2 in51 mm | N/A 7/8 in22 mm |
| NAPL 208 25 | N/A 1 9/16 in | N/A 1 15/16 in49.2 mm | N/A 7 1/8 in181 mm | N/A 5 7/16 in137 mm | N/A 2 in51 mm | N/A 7/8 in22 mm |
| NAPL 208 40MM | N/A 40 mm | N/A 1 15/16 in49.2 mm | N/A 7 1/8 in181 mm | N/A 5 7/16 in137 mm | N/A 2 in51 mm | N/A 7/8 in22 mm |
| NAPL 209 26 | N/A 1.625 in | N/A 2 1/16 in52.4 mm | N/A 7 1/2 in191 mm | N/A 5 3/4 in146 mm | N/A 2 1/8 in54 mm | N/A 13/16 in20 mm |