Item # |
d - Shaft Dia. |
A - Dimension |
W - Dimension |
H - Dimension |
L - Dimension |
D - Dimension |
|---|---|---|---|---|---|---|
| UCXNPHA 211 | N/A 55 mm | N/A 5 19/32 in142 mm | N/A 6 13/16 in173 mm | N/A 4 1/64 in102 mm | N/A 2 3/8 in60 mm | N/A 1 3/32 in28 mm |
| UCXNPHA 211 35 | N/A 2.1875 in | N/A 5 19/32 in142 mm | N/A 6 13/16 in173 mm | N/A 4 1/64 in102 mm | N/A 2 3/8 in60 mm | N/A 1 3/32 in28 mm |
| BUCNPHA 212 36 | N/A 2.25 in | N/A 5 19/32 in142 mm | N/A 6 13/16 in173 mm | N/A 4 1/64 in102 mm | N/A 2 3/8 in60 mm | N/A 1 3/32 in28 mm |
| BUCNPHA 212 | N/A 60 mm | N/A 5 19/32 in142 mm | N/A 6 13/16 in173 mm | N/A 4 1/64 in102 mm | N/A 2 3/8 in60 mm | N/A 1 3/32 in28 mm |
| BUCNPHA 212 39 | N/A 2.4375 in | N/A 5 19/32 in142 mm | N/A 6 13/16 in173 mm | N/A 4 1/64 in102 mm | N/A 2 3/8 in60 mm | N/A 1 3/32 in28 mm |
| UCXNPHA 214 43 | N/A 2.6875 in | N/A 6 17/32 in166 mm | N/A 7 7/8 in200 mm | N/A 4 39/64 in117 mm | N/A 2 3/4 in70 mm | N/A 1 1/4 in32 mm |
| BUCNPHA 215 47 | N/A 2.9375 in | N/A 6 17/32 in166 mm | N/A 7 7/8 in200 mm | N/A 4 39/64 in117 mm | N/A 2 3/4 in70 mm | N/A 1 1/4 in32 mm |
| BUCNPHA 215 48 | N/A 3 in | N/A 6 17/32 in166 mm | N/A 7 7/8 in200 mm | N/A 4 39/64 in117 mm | N/A 2 3/4 in70 mm | N/A 1 1/4 in32 mm |