Item # |
Item Name |
Total Length |
Total Width |
Total Height |
Base Length |
|---|---|---|---|---|---|
| GSHTB205-25MM | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | N/A 76 mm | N/A 38 mm | N/A 71 mm | N/A 76 mm |
| GSHTB205-15 | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | N/A 2.99 in | N/A 1 1/2 in | N/A 2.8 in | N/A 2.99 in |
| GSHTB205-16 | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | N/A 2.99 in | N/A 1 1/2 in | N/A 2.8 in | N/A 2.99 in |
| GSHTB206-30MM | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | N/A 102 mm | N/A 38 mm | N/A 87 mm | N/A 102 mm |
| GSHTB206-19 | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.02 in | N/A 1 1/2 in | N/A 3.42 in | N/A 4.02 in |
| GSHTB207-35MM | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | N/A 108 mm | N/A 48 mm | N/A 95 mm | N/A 108 mm |
| GSHTB207-20 | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.25 in | N/A 1.9 in | N/A 3.7 in | N/A 4 1/4 in |
| GSHTB207-22 | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.25 in | N/A 1.9 in | N/A 3.7 in | N/A 4 1/4 in |
| GSHTB208-40MM | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | N/A 117 mm | N/A 48 mm | N/A 100 mm | N/A 117 mm |
| GSHTB208-24 | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.63 in | N/A 1.9 in | N/A 3.9 in | N/A 4.63 in |
| GSHTB209-45MM | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | N/A 127 mm | N/A 51 mm | N/A 108 mm | N/A 127 mm |
| GSHTB209-28 | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | N/A 5 in | N/A 2.01 in | N/A 4.2 in | N/A 5 in |
| GSHTB210-50MM | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | N/A 140 mm | N/A 51 mm | N/A 117.5 mm | N/A 140 mm |
| GSHTB210-31 | N/A 3100 rpm Speed [Max] Tapped Base Pillow Block | N/A 5.51 in | N/A 2.01 in | N/A 4.63 in | N/A 5.51 in |
| GSHTB210-32 | N/A 3100 rpm Speed [Max] Tapped Base Pillow Block | N/A 5.51 in | N/A 2.01 in | N/A 4.63 in | N/A 5.51 in |
| CLTB204-20MM | N/A 7450 rpm Speed [Max] Tapped Base Pillow Block | N/A 73 mm | N/A 38 mm | N/A 65 mm | N/A 73 mm |
| CLTB204-12 | N/A 7450 rpm Speed [Max] Tapped Base Pillow Block | N/A 2.87 in | N/A 1 1/2 in | N/A 2.56 in | N/A 2.87 in |
| CLTB205-25MM | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | N/A 76 mm | N/A 38 mm | N/A 71 mm | N/A 76 mm |
| CLTB205-14 | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | N/A 2.99 in | N/A 1 1/2 in | N/A 2.8 in | N/A 2.99 in |
| CLTB205-15 | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | N/A 2.99 in | N/A 1 1/2 in | N/A 2.8 in | N/A 2.99 in |
| CLTB205-16 | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | N/A 2.99 in | N/A 1 1/2 in | N/A 2.8 in | N/A 2.99 in |
| CLTB206-30MM | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | N/A 102 mm | N/A 38 mm | N/A 87 mm | N/A 102 mm |
| CLTB206-18 | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.02 in | N/A 1 1/2 in | N/A 3.42 in | N/A 4.02 in |
| CLTB206-19 | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.02 in | N/A 1 1/2 in | N/A 3.42 in | N/A 4.02 in |
| CLTB206-20 | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.02 in | N/A 1 1/2 in | N/A 3.42 in | N/A 4.02 in |