COMPANY HEADER
Print Back
Tapped Base Pillow Block TB 200 Silver Series (TB201-12UMM)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Total Length

Total Width

Total Height

Base Length

SWG206-20A N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 3.86 in N/A 1.57 in N/A 3.23 in N/A 3.86 in
SWG207-35AMM N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 103 mm N/A 45 mm N/A 93 mm N/A 103 mm
SWG207-20A N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.06 in N/A 1.77 in N/A 3.66 in N/A 4.06 in
SWG207-22A N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.06 in N/A 1.77 in N/A 3.66 in N/A 4.06 in
SWG207-23A N/A 4500 rpm Speed [Max] Tapped Base Pillow Block N/A 4.06 in N/A 1.77 in N/A 3.66 in N/A 4.06 in
SWG208-40AMM N/A 4000 rpm Speed [Max] Tapped Base Pillow Block N/A 116 mm N/A 48 mm N/A 98 mm N/A 116 mm
SWG208-24A N/A 4000 rpm Speed [Max] Tapped Base Pillow Block N/A 4.57 in N/A 1.89 in N/A 3.86 in N/A 4.57 in
SWG209-45AMM N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 120 mm N/A 48 mm N/A 108 mm N/A 120 mm
SWG209-26A N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 4.72 in N/A 1.89 in N/A 4 1/4 in N/A 4.72 in
SWG209-27A N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 4.72 in N/A 1.89 in N/A 4 1/4 in N/A 4.72 in
SWG209-28A N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 4.72 in N/A 1.89 in N/A 4 1/4 in N/A 4.72 in
SWG210-50AMM N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 135 mm N/A 54 mm N/A 116 mm N/A 135 mm
SWG210-30A N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.31 in N/A 2.13 in N/A 4.57 in N/A 5.31 in
SWG210-31A N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.31 in N/A 2.13 in N/A 4.57 in N/A 5.31 in
SWG210-32A N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.31 in N/A 2.13 in N/A 4.57 in N/A 5.31 in
SWG211-55AMM N/A 3100 rpm Speed [Max] Tapped Base Pillow Block N/A 140 mm N/A 60 mm N/A 126 mm N/A 140 mm
SWG211-32A N/A 3100 rpm Speed [Max] Tapped Base Pillow Block N/A 5.51 in N/A 2.36 in N/A 4.96 in N/A 5.51 in
SWG211-34A N/A 3100 rpm Speed [Max] Tapped Base Pillow Block N/A 5.51 in N/A 2.36 in N/A 4.96 in N/A 5.51 in
SWG211-35A N/A 3100 rpm Speed [Max] Tapped Base Pillow Block N/A 5.51 in N/A 2.36 in N/A 4.96 in N/A 5.51 in
SWG212-60AMM N/A 2800 rpm Speed [Max] Tapped Base Pillow Block N/A 148 mm N/A 60 mm N/A 140 mm N/A 148 mm
SWG212-36A N/A 2800 rpm Speed [Max] Tapped Base Pillow Block N/A 5.83 in N/A 2.36 in N/A 5.51 in N/A 5.83 in
SWG212-38A N/A 2800 rpm Speed [Max] Tapped Base Pillow Block N/A 5.83 in N/A 2.36 in N/A 5.51 in N/A 5.83 in
SWG212-39A N/A 2800 rpm Speed [Max] Tapped Base Pillow Block N/A 5.83 in N/A 2.36 in N/A 5.51 in N/A 5.83 in
GSHTB204-20MM N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 73 mm N/A 38 mm N/A 65 mm N/A 73 mm
GSHTB204-12 N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 2.87 in N/A 1 1/2 in N/A 2.56 in N/A 2.87 in
Unit of Measure
 1 2 3 4 5 »