Item # |
Item Name |
Total Length |
Total Width |
Total Height |
Base Length |
|---|---|---|---|---|---|
| SWG206-20A | N/A 5300 rpm Speed [Max] Tapped Base Pillow Block | N/A 3.86 in | N/A 1.57 in | N/A 3.23 in | N/A 3.86 in |
| SWG207-35AMM | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | N/A 103 mm | N/A 45 mm | N/A 93 mm | N/A 103 mm |
| SWG207-20A | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.06 in | N/A 1.77 in | N/A 3.66 in | N/A 4.06 in |
| SWG207-22A | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.06 in | N/A 1.77 in | N/A 3.66 in | N/A 4.06 in |
| SWG207-23A | N/A 4500 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.06 in | N/A 1.77 in | N/A 3.66 in | N/A 4.06 in |
| SWG208-40AMM | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | N/A 116 mm | N/A 48 mm | N/A 98 mm | N/A 116 mm |
| SWG208-24A | N/A 4000 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.57 in | N/A 1.89 in | N/A 3.86 in | N/A 4.57 in |
| SWG209-45AMM | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | N/A 120 mm | N/A 48 mm | N/A 108 mm | N/A 120 mm |
| SWG209-26A | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.72 in | N/A 1.89 in | N/A 4 1/4 in | N/A 4.72 in |
| SWG209-27A | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.72 in | N/A 1.89 in | N/A 4 1/4 in | N/A 4.72 in |
| SWG209-28A | N/A 3700 rpm Speed [Max] Tapped Base Pillow Block | N/A 4.72 in | N/A 1.89 in | N/A 4 1/4 in | N/A 4.72 in |
| SWG210-50AMM | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | N/A 135 mm | N/A 54 mm | N/A 116 mm | N/A 135 mm |
| SWG210-30A | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | N/A 5.31 in | N/A 2.13 in | N/A 4.57 in | N/A 5.31 in |
| SWG210-31A | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | N/A 5.31 in | N/A 2.13 in | N/A 4.57 in | N/A 5.31 in |
| SWG210-32A | N/A 3400 rpm Speed [Max] Tapped Base Pillow Block | N/A 5.31 in | N/A 2.13 in | N/A 4.57 in | N/A 5.31 in |
| SWG211-55AMM | N/A 3100 rpm Speed [Max] Tapped Base Pillow Block | N/A 140 mm | N/A 60 mm | N/A 126 mm | N/A 140 mm |
| SWG211-32A | N/A 3100 rpm Speed [Max] Tapped Base Pillow Block | N/A 5.51 in | N/A 2.36 in | N/A 4.96 in | N/A 5.51 in |
| SWG211-34A | N/A 3100 rpm Speed [Max] Tapped Base Pillow Block | N/A 5.51 in | N/A 2.36 in | N/A 4.96 in | N/A 5.51 in |
| SWG211-35A | N/A 3100 rpm Speed [Max] Tapped Base Pillow Block | N/A 5.51 in | N/A 2.36 in | N/A 4.96 in | N/A 5.51 in |
| SWG212-60AMM | N/A 2800 rpm Speed [Max] Tapped Base Pillow Block | N/A 148 mm | N/A 60 mm | N/A 140 mm | N/A 148 mm |
| SWG212-36A | N/A 2800 rpm Speed [Max] Tapped Base Pillow Block | N/A 5.83 in | N/A 2.36 in | N/A 5.51 in | N/A 5.83 in |
| SWG212-38A | N/A 2800 rpm Speed [Max] Tapped Base Pillow Block | N/A 5.83 in | N/A 2.36 in | N/A 5.51 in | N/A 5.83 in |
| SWG212-39A | N/A 2800 rpm Speed [Max] Tapped Base Pillow Block | N/A 5.83 in | N/A 2.36 in | N/A 5.51 in | N/A 5.83 in |
| GSHTB204-20MM | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | N/A 73 mm | N/A 38 mm | N/A 65 mm | N/A 73 mm |
| GSHTB204-12 | N/A 6250 rpm Speed [Max] Tapped Base Pillow Block | N/A 2.87 in | N/A 1 1/2 in | N/A 2.56 in | N/A 2.87 in |