COMPANY HEADER
Print Back
Tapped Base Pillow Block TB 200 Silver Series (TB201-12UMM)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Total Length

Total Width

Total Height

Base Length

UCPA208-40MM N/A 4000 rpm Speed [Max] Tapped Base Pillow Block N/A 117 mm N/A 54 mm N/A 100 mm N/A 117 mm
UCPA208-24 N/A 4000 rpm Speed [Max] Tapped Base Pillow Block N/A 4.61 in N/A 2.13 in N/A 3.93 in N/A 4.61 in
UCPA209-45MM N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 120 mm N/A 54 mm N/A 108 mm N/A 120 mm
UCPA209-26 N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 4.72 in N/A 2.13 in N/A 4 1/4 in N/A 4.72 in
UCPA209-27 N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 4.72 in N/A 2.13 in N/A 4 1/4 in N/A 4.72 in
UCPA209-28 N/A 3700 rpm Speed [Max] Tapped Base Pillow Block N/A 4.72 in N/A 2.13 in N/A 4 1/4 in N/A 4.72 in
UCPA210-50MM N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 130 mm N/A 60 mm N/A 117 mm N/A 130 mm
UCPA210-30 N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.12 in N/A 2.36 in N/A 4.61 in N/A 5.12 in
UCPA210-31 N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.12 in N/A 2.36 in N/A 4.61 in N/A 5.12 in
UCPA210-32 N/A 3400 rpm Speed [Max] Tapped Base Pillow Block N/A 5.12 in N/A 2.36 in N/A 4.61 in N/A 5.12 in
SWG201-12MM N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 63 mm N/A 30 mm N/A 57 mm N/A 63 mm
SWG202-15MM N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 63 mm N/A 30 mm N/A 57 mm N/A 63 mm
SWG203-17MM N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 63 mm N/A 30 mm N/A 57 mm N/A 63 mm
SWG201-8 N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 2.48 in N/A 1.18 in N/A 2.24 in N/A 2.48 in
SWG202-10 N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 2.48 in N/A 1.18 in N/A 2.24 in N/A 2.48 in
SWG203-11 N/A 8800 rpm Speed [Max] Tapped Base Pillow Block N/A 2.48 in N/A 1.18 in N/A 2.24 in N/A 2.48 in
SWG204-20AMM N/A 7450 rpm Speed [Max] Tapped Base Pillow Block N/A 65 mm N/A 32 mm N/A 64 mm N/A 65 mm
SWG204-12A N/A 7450 rpm Speed [Max] Tapped Base Pillow Block N/A 2.56 in N/A 1.26 in N/A 2.52 in N/A 2.56 in
SWG205-25AMM N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 70 mm N/A 36 mm N/A 69 mm N/A 70 mm
SWG205-14A N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 2.76 in N/A 1.42 in N/A 2.72 in N/A 2.76 in
SWG205-15A N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 2.76 in N/A 1.42 in N/A 2.72 in N/A 2.76 in
SWG205-16A N/A 6250 rpm Speed [Max] Tapped Base Pillow Block N/A 2.76 in N/A 1.42 in N/A 2.72 in N/A 2.76 in
SWG206-30AMM N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 98 mm N/A 40 mm N/A 82 mm N/A 98 mm
SWG206-18A N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 3.86 in N/A 1.57 in N/A 3.23 in N/A 3.86 in
SWG206-19A N/A 5300 rpm Speed [Max] Tapped Base Pillow Block N/A 3.86 in N/A 1.57 in N/A 3.23 in N/A 3.86 in
Unit of Measure
 1 2 3 4 5 »