Item # |
Item Name |
Bolt Hole Center Distance Length |
Slide Frame Outer Width |
Bolt Hole Center Distance Width |
Bolt Hole Diameter |
|---|---|---|---|---|---|
| TUWS308x12 | N/A 7.72 in. Slide Frame Length Take Up Frame | N/A 7.72 in | N/A | N/A 6.06 in | N/A 0.44 in |
| TUWS308x18 | N/A 10.72 in. Slide Frame Length Take Up Frame | N/A 10.72 in | N/A | N/A 6.06 in | N/A 0.44 in |
| TUWS400x6 | N/A 11.5 in. Slide Frame Length Take Up Frame | N/A 11.5 in | N/A | N/A 7.31 in | N/A 0.5 in |
| TUWS400x12 | N/A 8.75 in. Slide Frame Length Take Up Frame | N/A 8.75 in | N/A | N/A 7.31 in | N/A 0.5 in |
| TUWS400x18 | N/A 11.75 in. Slide Frame Length Take Up Frame | N/A 11.75 in | N/A | N/A 7.31 in | N/A 0.5 in |
| TUWS502x6 | N/A 12.5 in. Slide Frame Length Take Up Frame | N/A 12.5 in | N/A | N/A 8.63 in | N/A 0.56 in |
| TUWS502x12 | N/A 9.25 in. Slide Frame Length Take Up Frame | N/A 9.25 in | N/A | N/A 8.63 in | N/A 0.56 in |
| TUWS502x18 | N/A 12.25 in. Slide Frame Length Take Up Frame | N/A 12.25 in | N/A | N/A 8.63 in | N/A 0.56 in |
| TUWS502x24 | N/A 15.25 in. Slide Frame Length Take Up Frame | N/A 15.25 in | N/A | N/A 8.63 in | N/A 0.56 in |