Item # |
Item Name |
Bolt Hole Center Distance Length |
Slide Frame Outer Width |
Bolt Hole Center Distance Width |
Bolt Hole Diameter |
|---|---|---|---|---|---|
| PHUSE206-20 | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE207-35mm | N/A 187 mm Slide Frame Length Take Up Frame | N/A 140 mm | N/A 103 mm | N/A 80 mm | N/A 11.5 mm |
| PHUSE207-20 | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE207-22 | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE207-23 | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE208-40mm | N/A 256 mm Slide Frame Length Take Up Frame | N/A 180 mm | N/A 130 mm | N/A 100 mm | N/A 14 mm |
| PHUSE208-24 | N/A 10.08 in. Slide Frame Length Take Up Frame | N/A 7.09 in | N/A 5.12 in | N/A 3.94 in | N/A 0.55 in |
| PHUSE210-50mm | N/A 256 mm Slide Frame Length Take Up Frame | N/A 180 mm | N/A 130 mm | N/A 100 mm | N/A 14 mm |
| PHUSE210-30 | N/A 10.08 in. Slide Frame Length Take Up Frame | N/A 7.09 in | N/A 5.12 in | N/A 3.94 in | N/A 0.55 in |
| PHUSE210-31 | N/A 10.08 in. Slide Frame Length Take Up Frame | N/A 7.09 in | N/A 5.12 in | N/A 3.94 in | N/A 0.55 in |
| PHUSE210-32 | N/A 10.08 in. Slide Frame Length Take Up Frame | N/A 7.09 in | N/A 5.12 in | N/A 3.94 in | N/A 0.55 in |
| PHUSE205x25mmS | N/A 187 mm Slide Frame Length Take Up Frame | N/A 140 mm | N/A 103 mm | N/A 80 mm | N/A 11.5 mm |
| PHUSE205x7/8S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE205x15/16S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE205x1S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE206x30mmS | N/A 187 mm Slide Frame Length Take Up Frame | N/A 140 mm | N/A 103 mm | N/A 80 mm | N/A 11.5 mm |
| PHUSE206x1-1/8S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE206x1-3/16S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE206x1-1/4S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE207x35mmS | N/A 187 mm Slide Frame Length Take Up Frame | N/A 140 mm | N/A 103 mm | N/A 80 mm | N/A 11.5 mm |
| PHUSE207x1-1/4S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE207x1-3/8S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE207x1-7/16S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE208x40mmS | N/A 256 mm Slide Frame Length Take Up Frame | N/A 180 mm | N/A 130 mm | N/A 100 mm | N/A 14 mm |
| PHUSE208x1-1/2S | N/A 10.08 in. Slide Frame Length Take Up Frame | N/A 7.09 in | N/A 5.12 in | N/A 3.94 in | N/A 0.55 in |