Item # |
Item Name |
Bolt Hole Center Distance Length |
Slide Frame Outer Width |
Bolt Hole Center Distance Width |
Bolt Hole Diameter |
|---|---|---|---|---|---|
| PHUSE205-25mmS | N/A 187 mm Slide Frame Length Take Up Frame | N/A 140 mm | N/A 103 mm | N/A 80 mm | N/A 11.5 mm |
| PHUSE205-14S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE205-15S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE205-16S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE206-30mmS | N/A 187 mm Slide Frame Length Take Up Frame | N/A 140 mm | N/A 103 mm | N/A 80 mm | N/A 11.5 mm |
| PHUSE206-18S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE206-19S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE206-20S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE207-35mmS | N/A 187 mm Slide Frame Length Take Up Frame | N/A 140 mm | N/A 103 mm | N/A 80 mm | N/A 11.5 mm |
| PHUSE207-20S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE207-22S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE207-23S | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE208-40mmS | N/A 256 mm Slide Frame Length Take Up Frame | N/A 180 mm | N/A 130 mm | N/A 100 mm | N/A 14 mm |
| PHUSE208-24S | N/A 10.08 in. Slide Frame Length Take Up Frame | N/A 7.09 in | N/A 5.12 in | N/A 3.94 in | N/A 0.55 in |
| PHUSE210-50mmS | N/A 256 mm Slide Frame Length Take Up Frame | N/A 180 mm | N/A 130 mm | N/A 100 mm | N/A 14 mm |
| PHUSE210-30S | N/A 10.08 in. Slide Frame Length Take Up Frame | N/A 7.09 in | N/A 5.12 in | N/A 3.94 in | N/A 0.55 in |
| PHUSE210-31S | N/A 10.08 in. Slide Frame Length Take Up Frame | N/A 7.09 in | N/A 5.12 in | N/A 3.94 in | N/A 0.55 in |
| PHUSE210-32S | N/A 10.08 in. Slide Frame Length Take Up Frame | N/A 7.09 in | N/A 5.12 in | N/A 3.94 in | N/A 0.55 in |
| PHUSE205-25mm | N/A 187 mm Slide Frame Length Take Up Frame | N/A 140 mm | N/A 103 mm | N/A 80 mm | N/A 11.5 mm |
| PHUSE205-14 | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE205-15 | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE205-16 | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE206-30mm | N/A 187 mm Slide Frame Length Take Up Frame | N/A 140 mm | N/A 103 mm | N/A 80 mm | N/A 11.5 mm |
| PHUSE206-18 | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |
| PHUSE206-19 | N/A 7.36 in. Slide Frame Length Take Up Frame | N/A 5.51 in | N/A 4.06 in | N/A 3.15 in | N/A 0.45 in |