Item # |
Item Name |
Locking Device |
Grease Type |
Static Load Ratings |
Bore Size |
|---|---|---|---|---|---|
| WS207-35UMM | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 15130 kN | N/A 35 mm |
| WS207-20U | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 3440 lb | N/A 1.25 in |
| WS207-22U | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 3440 lb | N/A 1.375 in |
| WS207-23U | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 3440 lb | N/A 1.4375 in |
| WS208-40UMM | N/A 4000 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 19580 kN | N/A 40 mm |
| WS208-24U | N/A 4000 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 4450 lb | N/A 1.5 in |
| WS209-45UMM | N/A 3700 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 20280 kN | N/A 45 mm |
| WS209-26U | N/A 3700 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 4610 lb | N/A 1.625 in |
| WS209-27U | N/A 3700 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 4610 lb | N/A 1.6875 in |
| WS209-28U | N/A 3700 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 4610 lb | N/A 1.75 in |
| WS210-50UMM | N/A 3400 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 22830 kN | N/A 50 mm |
| WS210-30U | N/A 3400 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 5190 lb | N/A 1.875 in |
| WS210-31U | N/A 3400 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 5190 lb | N/A 1.9375 in |
| WS210-32U | N/A 3400 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 5190 lb | N/A 2 in |
| WS211-55UMM | N/A 3100 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 28950 kN | N/A 55 mm |
| WS211-32U | N/A 3100 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 6580 lb | N/A 2 in |
| WS211-34U | N/A 3100 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 6580 lb | N/A 2.125 in |
| WS211-35U | N/A 3100 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 6580 lb | N/A 2.1875 in |
| WS212-60UMM | N/A 2800 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 35590 kN | N/A 60 mm |
| WS212-36U | N/A 2800 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 8090 lb | N/A 2.25 in |
| WS212-38U | N/A 2800 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 8090 lb | N/A 2.375 in |
| WS212-39U | N/A 2800 rpm Speed [Max] Take-Up Bearing | N/A Set Screw | N/A NLGI #2 | N/A 8090 lb | N/A 2.4375 in |
| CLWS204-20MM | N/A 7450 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 6600 kN | N/A 0.75 in20 mm |
| CLWS204-12 | N/A 7450 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 2500 lb | N/A |
| CLWS205-25MM | N/A 6250 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 7800 kN | N/A 0.875 in25 mm |