COMPANY HEADER
Print Back
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Locking Device

Grease Type

Static Load Ratings

Bore Size

HCT212-60MM N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 35590 kN N/A 60 mm
HCT212-36 N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 8090 lb N/A 2.25 in
HCT212-38 N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 8090 lb N/A 2.375 in
HCT212-39 N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 8090 lb N/A 2.4375 in
HCT213-65MM N/A 2600 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 43510 kN N/A 65 mm
HCT213-40 N/A 2600 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 9890 lb N/A 2.5 in
HCT214-70MM N/A 2450 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 44000 kN N/A 70 mm
HCT214-43 N/A 2450 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 9900 lb N/A 2.6875 in
HCT214-44 N/A 2450 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 9900 lb N/A 2.75 in
HCT215-75MM N/A 2300 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 44220 kN N/A 75 mm
HCT215-47 N/A 2300 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 10050 lb N/A 2.9375 in
HCT215-48 N/A 2300 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 10050 lb N/A 3 in
HCT216-80MM N/A 2150 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 54000 kN N/A 80 mm
HCT216-50 N/A 2150 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 12200 lb N/A 3.125 in
HCT218-90MM N/A 1900 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 77440 kN N/A 90 mm
HCT218-56 N/A 1900 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 17600 lb N/A 3.5 in
HCT220-100MM N/A 1600 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 93000 kN N/A 100 mm
GSHT204-20MM N/A 6250 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 6600 kN N/A 20 mm
GSHT204-12 N/A 6250 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 1490 lb N/A 0.75 in
GSHT205-25MM N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 7800 kN N/A 25 mm
GSHT205-15 N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 1760 lb N/A 0.9375 in
GSHT205-16 N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 1760 lb N/A 1 in
GSHT206-30MM N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 11300 kN N/A 30 mm
GSHT206-19 N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 2550 lb N/A 1.1875 in
GSHT207-35MM N/A 4000 rpm Speed [Max] Take-Up Bearing N/A Tapered Adapter Sleeve N/A NLGI #2 N/A 15300 kN N/A 35 mm
Unit of Measure
 1 2 3 4 5 »