COMPANY HEADER
Print Back
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Locking Device

Grease Type

Static Load Ratings

Bore Size

UCT211-32 N/A 3100 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 6580 lb N/A 2 in
UCT211-34 N/A 3100 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 6580 lb N/A 2.125 in
UCT211-35 N/A 3100 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 6580 lb N/A 2.1875 in
UCT212-60MM N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 35590 kN N/A 60 mm
UCT212-36 N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 8090 lb N/A 2.25 in
UCT212-38 N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 8090 lb N/A 2.375 in
UCT212-39 N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 8090 lb N/A 2.4375 in
UCT213-65MM N/A 2600 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 43510 kN N/A 65 mm
UCT213-40 N/A 2600 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 9890 lb N/A 2.5 in
UCT214-70MM N/A 2450 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 44000 kN N/A 70 mm
UCT214-43 N/A 2450 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 9900 lb N/A 2.6875 in
UCT214-44 N/A 2450 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 9900 lb N/A 2.75 in
UCT215-75MM N/A 2300 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 44220 kN N/A 75 mm
UCT215-47 N/A 2300 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 10050 lb N/A 2.9375 in
UCT215-48 N/A 2300 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 10050 lb N/A 3 in
UCT216-80MM N/A 2150 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 54000 kN N/A 80 mm
UCT216-50 N/A 2150 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 12200 lb N/A 3.125 in
UCT217-85MM N/A 2000 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 63360 kN N/A 85 mm
UCT217-52 N/A 2000 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 14400 lb N/A 3.25 in
UCT218-90MM N/A 1900 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 77440 kN N/A 90 mm
UCT218-56 N/A 1900 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 17600 lb N/A 3.5 in
UCT220-100MM N/A 1600 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 92000 kN N/A 100 mm
HCT204-20MM N/A 7450 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 6600 kN N/A 20 mm
HCT204-12 N/A 7450 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 2500 lb N/A 0.75 in
HCT205-25MM N/A 6250 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 7700 kN N/A 25 mm
Unit of Measure
 1 2 3 4 5 »