COMPANY HEADER
Print Back
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Grease Type

Static Load Ratings

Bore Size

SPK205-25AMM N/A 6250 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 7700 kN N/A 25 mm
SPK206-30AMM N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 11000 kN N/A 30 mm
SPK207-35AMM N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 15130 kN N/A 35 mm
SPK208-40AMM N/A 4000 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 19580 kN N/A 40 mm
SPK209-45AMM N/A 3700 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 20280 kN N/A 45 mm
SPK210-50AMM N/A 3400 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 22830 kN N/A 50 mm
SPK212-60AMM N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 35590 kN N/A 60 mm
HSPA2211 K N/A 50 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 50 mm
HSPA2212 K N/A 55 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 55 mm
HSPA2213 K N/A 60 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 60 mm
HSPA2216 K N/A 70 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 70 mm
HSPA2218 K N/A 80 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 80 mm
HSPA2220K N/A 90 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 90 mm
HSPA2222K N/A 100 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 100 mm
HSPA2224K N/A 110 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 110 mm
HSPA2226K N/A 115 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 115 mm
HSPA2228K N/A 125 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 125 mm
HSPA3028K N/A 125 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 125 mm
HSPA3030K N/A 135 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 135 mm
HSPA3132K N/A 140 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 140 mm
HSPA3034K N/A 150 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 150 mm
HSPA3134K N/A 150 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 150 mm
HSPA2236K N/A 160 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 160 mm
HSPA3036K N/A 160 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 160 mm
HSPA3136K N/A 160 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 160 mm
Unit of Measure
« 6 7 8 9 10 »