COMPANY HEADER
Print Back
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Locking Device

Grease Type

Static Load Ratings

Bore Size

CLWS212-60MM N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 32900 kN N/A 2.25 in60 mm
CLWS212-36 N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 7470 lb N/A 2.375 in
CLWS212-38 N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 7470 lb N/A 2.4375 in
CLWS212-39 N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Concentric Clamp Collar N/A NLGI #2 N/A 7470 lb N/A
WSX05-25MM N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 11100 kN N/A 25 mm
WSX05-16 N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 2540 lb N/A 1 in
WSX06-30MM N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 15180 kN N/A 30 mm
WSX06-18 N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 15180 lb N/A 1.125 in
WSX06-19 N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 3450 lb N/A 1.1875 in
WSX06-20 N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 3450 lb N/A 1.25 in
WSX07-35MM N/A 4000 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 17640 kN N/A 35 mm
WSX07-20 N/A 4000 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 17640 lb N/A 1.25 in
WSX07-23 N/A 4000 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 4010 lb N/A 1.4375 in
WSX08-40MM N/A 3700 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 20240 kN N/A 40 mm
WSX08-24 N/A 3700 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 4600 lb N/A 1.5 in
WSX09-45MM N/A 3400 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 22880 kN N/A 45 mm
WSX09-27 N/A 3400 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 5200 lb N/A 1.6875 in
WSX09-28 N/A 3400 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 5200 lb N/A 1.75 in
WSX10-50MM N/A 3100 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 29040 kN N/A 50 mm
WSX10-31 N/A 3100 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 6600 lb N/A 1.9375 in
WSX10-32 N/A 3100 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 6600 lb N/A 2 in
WSX11-55MM N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 35860 kN N/A 55 mm
WSX11-35 N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 8150 lb N/A 2.1875 in
WSX11-36 N/A 2800 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 8150 lb N/A 2.25 in
SPK204-20AMM N/A 7450 rpm Speed [Max] Take-Up Bearing N/A Eccentric Collar N/A NLGI #2 N/A 6600 kN N/A 20 mm
Unit of Measure
« 6 7 8 9 10 »