Item # |
Item Name |
Locking Device |
Grease Type |
Static Load Ratings |
Bore Size |
|---|---|---|---|---|---|
| GSHT207-20 | N/A 4000 rpm Speed [Max] Take-Up Bearing | N/A Tapered Adapter Sleeve | N/A NLGI #2 | N/A 3450 lb | N/A 1.25 in |
| GSHT207-22 | N/A 4000 rpm Speed [Max] Take-Up Bearing | N/A Tapered Adapter Sleeve | N/A NLGI #2 | N/A 3450 lb | N/A 1.375 in |
| GSHT208-40MM | N/A 3700 rpm Speed [Max] Take-Up Bearing | N/A Tapered Adapter Sleeve | N/A NLGI #2 | N/A 19800 kN | N/A 40 mm |
| GSHT208-24 | N/A 3700 rpm Speed [Max] Take-Up Bearing | N/A Tapered Adapter Sleeve | N/A NLGI #2 | N/A 4460 lb | N/A 1.5 in |
| GSHT209-45MM | N/A 3400 rpm Speed [Max] Take-Up Bearing | N/A Tapered Adapter Sleeve | N/A NLGI #2 | N/A 19900 kN | N/A 45 mm |
| GSHT209-28 | N/A 3400 rpm Speed [Max] Take-Up Bearing | N/A Tapered Adapter Sleeve | N/A NLGI #2 | N/A 4485 lb | N/A 1.75 in |
| GSHT210-50MM | N/A 3100 rpm Speed [Max] Take-Up Bearing | N/A Tapered Adapter Sleeve | N/A NLGI #2 | N/A 19900 kN | N/A 50 mm |
| GSHT210-31 | N/A 3100 rpm Speed [Max] Take-Up Bearing | N/A Tapered Adapter Sleeve | N/A NLGI #2 | N/A 4485 lb | N/A 1.9375 in |
| GSHT210-32 | N/A 3100 rpm Speed [Max] Take-Up Bearing | N/A Tapered Adapter Sleeve | N/A NLGI #2 | N/A 4485 lb | N/A 2 in |
| CLT204-20MM | N/A 7450 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 6600 kN | N/A 20 mm |
| CLT204-12 | N/A 7450 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 2500 lb | N/A 0.75 in |
| CLT205-25MM | N/A 6250 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 7800 kN | N/A 25 mm |
| CLT205-14 | N/A 6250 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 1770 lb | N/A 0.875 in |
| CLT205-15 | N/A 6250 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 1770 lb | N/A 0.9375 in |
| CLT205-16 | N/A 6250 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 1770 lb | N/A 1 in |
| CLT206-30MM | N/A 5300 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 11200 kN | N/A 30 mm |
| CLT206-18 | N/A 5300 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 2540 lb | N/A 1.125 in |
| CLT206-19 | N/A 5300 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 2540 lb | N/A 1.1875 in |
| CLT206-20 | N/A 5300 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 2540 lb | N/A 1.25 in |
| CLT207-35MM | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 15200 kN | N/A 35 mm |
| CLT207-20 | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 3450 lb | N/A 1.25 in |
| CLT207-22 | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 3450 lb | N/A 1.375 in |
| CLT207-23 | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 3450 lb | N/A 1.4375 in |
| CLT208-40MM | N/A 4000 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 19800 kN | N/A 40 mm |
| CLT208-24 | N/A 4000 rpm Speed [Max] Take-Up Bearing | N/A Concentric Clamp Collar | N/A NLGI #2 | N/A 4490 lb | N/A 1.5 in |