Item # |
Item Name |
Locking Device |
Grease Type |
Static Load Ratings |
Bore Size |
|---|---|---|---|---|---|
| HCT205-14 | N/A 6250 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 1750 lb | N/A 0.875 in |
| HCT205-15 | N/A 6250 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 1750 lb | N/A 0.9375 in |
| HCT205-16 | N/A 6250 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 1750 lb | N/A 1 in |
| HCT206-30MM | N/A 5300 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 11000 kN | N/A 30 mm |
| HCT206-18 | N/A 5300 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 2500 lb | N/A 1.125 in |
| HCT206-19 | N/A 5300 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 2500 lb | N/A 1.1875 in |
| HCT206-20 | N/A 5300 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 2500 lb | N/A 1.25 in |
| HCT207-35MM | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 15130 kN | N/A 35 mm |
| HCT207-20 | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 3440 lb | N/A 1.25 in |
| HCT207-22 | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 3440 lb | N/A 1.375 in |
| HCT207-23 | N/A 4500 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 3440 lb | N/A 1.4375 in |
| HCT208-40MM | N/A 4000 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 19580 kN | N/A 40 mm |
| HCT208-24 | N/A 4000 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 4450 lb | N/A 1.5 in |
| HCT209-45MM | N/A 3700 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 20280 kN | N/A 45 mm |
| HCT209-26 | N/A 3700 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 4610 lb | N/A 1.625 in |
| HCT209-27 | N/A 3700 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 4610 lb | N/A 1.6875 in |
| HCT209-28 | N/A 3700 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 4610 lb | N/A 1.75 in |
| HCT210-50MM | N/A 3400 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 22830 kN | N/A 50 mm |
| HCT210-30 | N/A 3400 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 5190 lb | N/A 1.875 in |
| HCT210-31 | N/A 3400 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 5190 lb | N/A 1.9375 in |
| HCT210-32 | N/A 3400 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 5190 lb | N/A 2 in |
| HCT211-55MM | N/A 3100 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 28950 kN | N/A 55 mm |
| HCT211-32 | N/A 3100 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 6580 lb | N/A 2 in |
| HCT211-34 | N/A 3100 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 6580 lb | N/A 2.125 in |
| HCT211-35 | N/A 3100 rpm Speed [Max] Take-Up Bearing | N/A Eccentric Collar | N/A NLGI #2 | N/A 6580 lb | N/A 2.1875 in |