COMPANY HEADER
Print Back
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
Unit of Measure
« 11 

Item #

Item Name

Locking Device

Grease Type

Static Load Ratings

Bore Size

HSPA3236K N/A 160 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 160 mm
HSPA3038K N/A 170 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 170 mm
HSPA3040K N/A 180 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 180 mm
HSPA3140K N/A 180 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 180 mm
HSPA3044K N/A 200 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 200 mm
HSPA3144K N/A 200 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 200 mm
HSPA3148K N/A 220 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 220 mm
HSPA3052K N/A 240 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 240 mm
HSPA3152K N/A 240 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 240 mm
HSPA3252K N/A 240 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 240 mm
HSPA3156K N/A 260 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 260 mm
HSPA3160K N/A 280 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 280 mm
HSPA2260K N/A 280 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 280 mm
HSPA3260K N/A 280 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 280 mm
HSPA3164K N/A 300 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 300 mm
HSPA3168K N/A 320 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 320 mm
HSPA3268K N/A 320 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 320 mm
HSPA3272K N/A 340 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 340 mm
HSPA3176K N/A 360 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 360 mm
HSPA3276K N/A 360 mm Bore Size Take-Up Bearing N/A N/A NLGI #2 Lithium Based N/A N/A 360 mm
Unit of Measure
« 11