COMPANY HEADER
Print Back
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Locking Device

Grease Type

Static Load Ratings

Bore Size

UCT204-20MM N/A 7450 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 6600 kN N/A 20 mm
UCT204-12 N/A 7450 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 2500 lb N/A 0.75 in
UCT205-25MM N/A 6250 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 7700 kN N/A 25 mm
UCT205-14 N/A 6250 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 1750 lb N/A 0.875 in
UCT205-15 N/A 6250 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 1750 lb N/A 0.9375 in
UCT205-16 N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 1750 lb N/A 1 in
UCT206-30MM N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 11000 kN N/A 30 mm
UCT206-18 N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 2500 lb N/A 1.125 in
UCT206-19 N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 2500 lb N/A 1.1875 in
UCT206-20 N/A 5300 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 2500 lb N/A 1.25 in
UCT207-35MM N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 15130 kN N/A 35 mm
UCT207-20 N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 3440 lb N/A 1.25 in
UCT207-22 N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 3440 lb N/A 1.375 in
UCT207-23 N/A 4500 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 3440 lb N/A 1.4375 in
UCT208-40MM N/A 4000 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 19580 kN N/A 40 mm
UCT208-24 N/A 4000 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 4450 lb N/A 1.5 in
UCT209-45MM N/A 3700 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 20280 kN N/A 45 mm
UCT209-26 N/A 3700 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 4610 lb N/A 1.625 in
UCT209-27 N/A 3700 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 4610 lb N/A 1.6875 in
UCT209-28 N/A 3700 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 4610 lb N/A 1.75 in
UCT210-50MM N/A 3400 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 22830 kN N/A 50 mm
UCT210-30 N/A 3400 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 5190 lb N/A 1.875 in
UCT210-31 N/A 3400 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 5190 lb N/A 1.9375 in
UCT210-32 N/A 3400 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 5190 lb N/A 2 in
UCT211-55MM N/A 3100 rpm Speed [Max] Take-Up Bearing N/A Set Screw N/A NLGI #2 N/A 28950 kN N/A 55 mm
Unit of Measure
 1 2 3 4 5 »