COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

SDAF 3156 K x 9-15/16 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.875 in N/A N/A
SDAF 3156 K x 10 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.875 in N/A N/A
SDAF 3156 K x 10-7/16 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.875 in N/A N/A
SDAF 3156 K x 10-1/2 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.875 in N/A N/A
SDAF 3160 K x 10-15/16 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.875 in N/A N/A
SDAF 3160 K x 11 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.875 in N/A N/A
SDAF 3164 K x 11-7/16 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.25 in N/A N/A
SDAF 3164 K x 11-1/2 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.25 in N/A N/A
SDAF 3164 K x 11-15/16 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.25 in N/A N/A
SDAF 3164 K x 12 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.25 in N/A N/A
SDAF 3168 K x 12-7/16 N/A 14 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3168 K x 12-1/2 N/A 14 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3172 K x 12-15/16 N/A 14.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3172 K x 13 N/A 14.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3172 K x 13-7/16 N/A 14.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3172 K x 13-1/2 N/A 14.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3176 K x 13-15/16 N/A 14.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3176 K x 14 N/A 14.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3180 K x 14-15/16 N/A 15.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3180 K x 15 N/A 15.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3184 K x 15-3/4 N/A 17 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.6875 in N/A N/A
SDAF 3188 K x 16-1/2 N/A 17 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.6875 in N/A N/A
SDAF 3192 K x 17 N/A 18 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.8125 in N/A N/A
SDAF 3196 K x 18 N/A 18 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.8125 in N/A N/A
SDAF 31/500 K x 18-1/2 N/A 18 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.875 in N/A N/A
Unit of Measure
« 6 7 8 9 10 »