Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SDAF 3064 K x 11-7/16 | N/A 12 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.25 in | N/A | N/A |
| SDAF 3064 K x 11-1/2 | N/A 12 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.25 in | N/A | N/A |
| SDAF 3064 K x 11-15/16 | N/A 12 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.25 in | N/A | N/A |
| SDAF 3064 K x 12 | N/A 12 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.25 in | N/A | N/A |
| SDAF 3068 K x 12-7/16 | N/A 12 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.375 in | N/A | N/A |
| SDAF 3068 K x 12-1/2 | N/A 12 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.375 in | N/A | N/A |
| SDAF 3072 K x 12-15/16 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.4375 in | N/A | N/A |
| SDAF 3072 K x 13 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.4375 in | N/A | N/A |
| SDAF 3072 K x 13-7/16 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.4375 in | N/A | N/A |
| SDAF 3072 K x 13-1/2 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.4375 in | N/A | N/A |
| SDAF 3076 K x 13-15/16 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.4375 in | N/A | N/A |
| SDAF 3076 K x 14 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.4375 in | N/A | N/A |
| SDAF 3080 K x 14-15/16 | N/A 14.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.4375 in | N/A | N/A |
| SDAF 3080 K x 15 | N/A 14.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.4375 in | N/A | N/A |
| SDAF 3084 K x 15-3/4 | N/A 14.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.4375 in | N/A | N/A |
| SDAF 3088 K x 16-1/2 | N/A 15.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.375 in | N/A | N/A |
| SDAF 3092 K x 17 | N/A 15.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.375 in | N/A | N/A |
| SDAF 3096 K x 18 | N/A 17 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.375 in | N/A | N/A |
| SDAF 30/500 K x 18-1/2 | N/A 17 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.375 in | N/A | N/A |
| SDAF 30/530 K x 19-1/2 | N/A 18 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.625 in | N/A | N/A |
| SDAF 30/560 K x 21 | N/A 18 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.625 in | N/A | N/A |
| SDAF 30/600 K x 22 | N/A 20 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 3.25 in | N/A | N/A |
| SDAF 30/630 K x 24 | N/A 20 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 3.25 in | N/A | N/A |
| SDAF 3152 K x 9-7/16 | N/A 10.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 1.75 in | N/A | N/A |
| SDAF 3152 K x 9-1/2 | N/A 10.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 1.75 in | N/A | N/A |