Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SAF 340 | N/A 34.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 4 in | N/A 20 in |
| SDAF 22520 | N/A 4.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 3.4375 in | N/A | N/A |
| SDAF 22522 | N/A 4.937 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 3.9375 in | N/A | N/A |
| SDAF 22524 | N/A 5.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 4.1875 in | N/A | N/A |
| SDAF 22526 | N/A 6 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 4.4375 in | N/A | N/A |
| SDAF 22528 | N/A 6 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 4.9375 in | N/A | N/A |
| SDAF 22530 | N/A 6.312 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 5.1875 in | N/A | N/A |
| SDAF 22532 | N/A 6.687 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 5.4375 in | N/A | N/A |
| SDAF 22534 | N/A 7.062 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 5.9375 in | N/A | N/A |
| SDAF 22536 | N/A 7.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 6.4375 in | N/A | N/A |
| SDAF 22538 | N/A 7.875 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 6.9375 in | N/A | N/A |
| SDAF 22540 | N/A 8.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 7.1875 in | N/A | N/A |
| SDAF 22544 | N/A 9.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 7.9375 in | N/A | N/A |
| SDAF 22616 | N/A 4.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.6875 in | N/A | N/A |
| SDAF 22617 | N/A 4.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 2.9375 in | N/A | N/A |
| SDAF 22618 | N/A 4.75 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 3.1875 in | N/A | N/A |
| SDAF 22620 | N/A 5.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 3.4375 in | N/A | N/A |
| SDAF 22622 | N/A 6 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 3.9375 in | N/A | N/A |
| SDAF 22624 | N/A 6.312 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 4.1875 in | N/A | N/A |
| SDAF 22626 | N/A 6.687 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 4.4375 in | N/A | N/A |
| SDAF 22628 | N/A 7.062 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 4.9375 in | N/A | N/A |
| SDAF 22630 | N/A 7.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 5.1875 in | N/A | N/A |
| SDAF 22632 | N/A 7.875 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 5.4375 in | N/A | N/A |
| SDAF 22634 | N/A 8.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 5.9375 in | N/A | N/A |
| SDAF 22636 | N/A 8.875 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A 6.4375 in | N/A | N/A |