COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

S3048K N/A 720 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 75 mm N/A 495 mm
S3052K N/A 820 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 52 mm N/A 80 mm N/A 547 mm
S3056K N/A 860 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 52 mm N/A 80 mm N/A 567 mm
SD 3134TS N/A 510 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 28 mm N/A 70 mm N/A 335 mm
SD 3136TS N/A 530 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 28 mm N/A 75 mm N/A 355 mm
SD 3138TS N/A 560 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 28 mm N/A 80 mm N/A 375 mm
SD 3140TS N/A 610 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 85 mm N/A 410 mm
SD 3144TS N/A 640 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 90 mm N/A 435 mm
SD 3148TS N/A 700 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 95 mm N/A 475 mm
SD 3152TS N/A 770 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 100 mm N/A 515 mm
SD 3156TS N/A 790 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 105 mm N/A 550 mm
SD 3160TS N/A 830 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 110 mm N/A 590 mm
SD 3164TS N/A 880 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 115 mm N/A 630 mm
SD 3168 NTS N/A 950 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 120 mm N/A 675 mm
SD 3172 NTS N/A 1000 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 120 mm N/A 695 mm
SD 3176 NTS N/A 1040 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 120 mm N/A 715 mm
SD 3180 NTS N/A 1120 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 50 mm N/A 125 mm N/A 755 mm
SD 3184 NTS N/A 1170 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 50 mm N/A 130 mm N/A 810 mm
SD 3168TS N/A 965 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 54 mm N/A 120 mm N/A 670 mm
SD 3172TS N/A 1040 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 60 mm N/A 130 mm N/A 720 mm
SD 3176TS N/A 1120 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 68 mm N/A 135 mm N/A 950 mm
SD 3180TS N/A 1245 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 76 mm N/A 140 mm N/A 790 mm
HFO 217 N/A 330 mm Foot Length Split Block Spherical Unit N/A NLGI #2 N/A 5 mm N/A 35 mm N/A 230 mm
HFO 218 N/A 360 mm Foot Length Split Block Spherical Unit N/A NLGI #2 N/A 5 mm N/A 45 mm N/A 245 mm
HFO 219 N/A 360 mm Foot Length Split Block Spherical Unit N/A NLGI #2 N/A 5 mm N/A 40 mm N/A 255 mm
Unit of Measure
« 16 17 18 19 20