COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

SN 209 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 25 mm N/A 109 mm
SN 210 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 25 mm N/A 112 mm
SN 211 N/A 255 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 28 mm N/A 127 mm
SN 212 N/A 255 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 30 mm N/A 133 mm
SN 213 N/A 275 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 30 mm N/A 148 mm
SN 214 N/A 275 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 30 mm N/A 150 mm
SN 215 N/A 280 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 32 mm N/A 154 mm
SN 216 N/A 320 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 32 mm N/A 181 mm
SN 217 N/A 345 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 35 mm N/A 192 mm
SN 218 N/A 345 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 35 mm N/A 209 mm
SN 219 N/A 345 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 35 mm N/A 210 mm
SN 220 N/A 380 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 26 mm N/A 40 mm N/A 215 mm
SN 222 N/A 410 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 26 mm N/A 45 mm N/A 239 mm
SN 224 N/A 410 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 26 mm N/A 45 mm N/A 271 mm
SN 226 N/A 445 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 28 mm N/A 50 mm N/A 290 mm
SN 228 N/A 500 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 50 mm N/A 302 mm
SN 230 N/A 530 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 60 mm N/A 323 mm
SN 232 N/A 550 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 60 mm N/A 344 mm
SN305 N/A 185 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 13 mm N/A 22 mm N/A 90 mm
SN306 N/A 185 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 13 mm N/A 22 mm N/A 92 mm
SN307 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 25 mm N/A 106 mm
SN308 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 25 mm N/A 112 mm
SN309 N/A 255 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 28 mm N/A 127 mm
SN310 N/A 255 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 30 mm N/A 133 mm
SN311 N/A 275 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 30 mm N/A 148 mm
Unit of Measure
« 11 12 13 14 15 »