COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

SN 605 N/A 185 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 13 mm N/A 22 mm N/A 71 mm
SN 606 N/A 185 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 13 mm N/A 22 mm N/A 92 mm
SN 607 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 25 mm N/A 106 mm
SN 608 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 25 mm N/A 112 mm
SN 609 N/A 225 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 28 mm N/A 127 mm
SN 610 N/A 255 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 30 mm N/A 133 mm
SN 611 N/A 275 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 30 mm N/A 148 mm
SN 612 N/A 280 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 30 mm N/A 154 mm
SN 613 N/A 315 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 32 mm N/A 175 mm
SN 615 N/A 345 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 35 mm N/A 192 mm
SN 616 N/A 345 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 35 mm N/A 209 mm
SN 617 N/A 380 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 26 mm N/A 40 mm N/A 215 mm
SN 618 N/A 380 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 26 mm N/A 40 mm N/A 220 mm
SN 619 N/A 410 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 26 mm N/A 45 mm N/A 239 mm
SN 620 N/A 410 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 26 mm N/A 45 mm N/A 271 mm
SN 622 N/A 450 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 28 mm N/A 50 mm N/A 295 mm
SN 624 N/A 530 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 60 mm N/A 320 mm
SN 626 N/A 550 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 60 mm N/A 340 mm
SN 628 N/A 620 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 65 mm N/A 367 mm
SN 630 N/A 650 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 65 mm N/A 385 mm
SN 632 N/A 680 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 70 mm N/A 405 mm
SN 205 N/A 165 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 13 mm N/A 19 mm N/A 71 mm
SN 206 N/A 185 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 13 mm N/A 22 mm N/A 87 mm
SN 207 N/A 185 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 13 mm N/A 22 mm N/A 92 mm
SN 208 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 25 mm N/A 106 mm
Unit of Measure
« 11 12 13 14 15 »