COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

SNG526 N/A 445 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 50 mm N/A 290 mm
SNG528 N/A 500 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 50 mm N/A 302 mm
SNG530 N/A 530 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 60 mm N/A 323 mm
SNG532 N/A 550 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 42 mm N/A 60 mm N/A 344 mm
SN 505 N/A 165 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 19 mm N/A 71 mm
SN 506 N/A 185 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 22 mm N/A 87 mm
SN 507 N/A 185 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 22 mm N/A 92 mm
SN 508 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 25 mm N/A 106 mm
SN 509 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 25 mm N/A 109 mm
SN 510 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 15 mm N/A 25 mm N/A 112 mm
SN 511 N/A 255 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 28 mm N/A 127 mm
SN 512 N/A 255 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 30 mm N/A 133 mm
SN 513 N/A 275 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 30 mm N/A 148 mm
SN 515 N/A 280 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 18 mm N/A 30 mm N/A 154 mm
SN 516 N/A 315 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 32 mm N/A 175 mm
SN 517 N/A 320 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 32 mm N/A 181 mm
SN 518 N/A 345 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 35 mm N/A 192 mm
SN 519 N/A 345 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 35 mm N/A 209 mm
SN 520 N/A 380 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 26 mm N/A 40 mm N/A 215 mm
SN 522 N/A 410 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 26 mm N/A 45 mm N/A 239 mm
SN 524 N/A 410 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 26 mm N/A 45 mm N/A 271 mm
SN 526 N/A 445 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 28 mm N/A 50 mm N/A 290 mm
SN 528 N/A 500 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 50 mm N/A 302 mm
SN 530 N/A 530 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 60 mm N/A 323 mm
SN 532 N/A 550 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 35 mm N/A 60 mm N/A 344 mm
Unit of Measure
« 11 12 13 14 15 »