COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

SDAF 3280 K x 14-15/16 N/A 17 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3280 K x 15 N/A 17 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3284 K x 15-3/4 N/A 18 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.625 in N/A N/A
SDAF 3288 K x 16-1/2 N/A 18 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.625 in N/A N/A
SDAF 3292 K x 17 N/A 18 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.625 in N/A N/A
SDAF 3296 K x 18 N/A 20 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.625 in N/A N/A
SDAF32/500 K x 18-1/2 N/A 20 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.25 in N/A N/A
SDAF32/530 K x 19-1/2 N/A 23.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.25 in N/A N/A
SDAF32/600 K x 22 N/A 24.2 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.125 in N/A N/A
SNG506-605 N/A 185 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 22 mm N/A 22 mm N/A 87 mm
SNG507-606 N/A 185 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 20 mm N/A 22 mm N/A 92 mm
SNG508-607 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 20 mm N/A 25 mm N/A 106 mm
SNG509 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 20 mm N/A 25 mm N/A 109 mm
SNG510-608 N/A 205 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 20 mm N/A 25 mm N/A 112 mm
SNG511-609 N/A 255 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 23 mm N/A 28 mm N/A 127 mm
SNG512-610 N/A 255 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 23 mm N/A 30 mm N/A 133 mm
SNG513-611 N/A 275 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 24 mm N/A 30 mm N/A 148 mm
SNG515-612 N/A 280 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 26 mm N/A 30 mm N/A 154 mm
SNG516-613 N/A 315 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 29 mm N/A 32 mm N/A 175 mm
SNG517 N/A 320 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 30 mm N/A 32 mm N/A 181 mm
SNG518-615 N/A 345 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 27 mm N/A 35 mm N/A 192 mm
SNG519-616 N/A 345 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 27 mm N/A 35 mm N/A 209 mm
SNG520-617 N/A 380 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 32 mm N/A 40 mm N/A 215 mm
SNG522-619 N/A 410 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 32 mm N/A 45 mm N/A 239 mm
SNG524-620 N/A 410 mm Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 32 mm N/A 45 mm N/A 271 mm
Unit of Measure
« 11 12 13 14 15 »