COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

SDAF 31/530 K x 19-1/2 N/A 20 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.25 in N/A N/A
SDAF 31/560 K x 21 N/A 20 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.25 in N/A N/A
SDAF 31/600 K x 22 N/A 23.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.25 in N/A N/A
SDAF 31/630 K x 24 N/A 23.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.25 in N/A N/A
SDAF 3248 K x 8-15/16 N/A 10.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.75 in N/A N/A
SDAF 3252 K x 9-7/16 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.75 in N/A N/A
SDAF 3252 K x 9-1/2 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.75 in N/A N/A
SDAF 3256 K x 9-15/16 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.75 in N/A N/A
SDAF 3256 K x 10 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.75 in N/A N/A
SDAF 3256 K x 10-7/16 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.75 in N/A N/A
SDAF 3256 K x 10-1/2 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.75 in N/A N/A
SDAF 3260 K x 10-15/16 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.75 in N/A N/A
SDAF 3260 K x 11 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.75 in N/A N/A
SDAF 3264 K x 11-7/16 N/A 14 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.125 in N/A N/A
SDAF 3264 K x 11-1/2 N/A 14 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.125 in N/A N/A
SDAF 3264 K x 11-15/16 N/A 14 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.125 in N/A N/A
SDAF 3264 K x 12 N/A 14 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.125 in N/A N/A
SDAF 3268 K x 12-7/16 N/A 14.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3268 K x 12-1/2 N/A 14.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3272 K x 12-15/16 N/A 15.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3272 K x 13 N/A 15.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3272 K x 13-7/16 N/A 15.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3272 K x 13-1/2 N/A 15.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3276 K x 13-15/16 N/A 15.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3276 K x 14 N/A 15.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
Unit of Measure
« 6 7 8 9 10 »