COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

SAF 505 N/A 6.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 0.75 in N/A 0.69 in N/A 2.94 in
SAF 506 N/A 7.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 0.9375 in N/A 0.69 in N/A 3.38 in
SAF 507 N/A 7.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.1875 in N/A 0.81 in N/A 3.81 in
SAF 509 N/A 8.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.4375 in N/A 0.81 in N/A 4.38 in
SAF 510 N/A 8.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.6875 in N/A 0.94 in N/A 4.75 in
SAF 511 N/A 9.63 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.9375 in N/A 0.94 in N/A 5.25 in
SAF 513 N/A 11 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.1875 in N/A 1 in N/A 5.94 in
FSAF 513 N/A 11 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.1875 in N/A 1 in N/A 5.94 in
SAF 515 N/A 11.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A 1.13 in N/A 6.38 in
FSAF 515 N/A 11.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A 1.13 in N/A 6.38 in
SAF 516 N/A 13 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.6875 in N/A 1.19 in N/A 6.88 in
FSAF 516 N/A 13 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.6875 in N/A 1.19 in N/A 6.88 in
SAF 517 N/A 13 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.9375 in N/A 1.25 in N/A 7.31 in
FSAF 517 N/A 13 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.9375 in N/A 1.25 in N/A 7.31 in
SAF 518 N/A 13.75 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.1875 in N/A 1.31 in N/A 7.75 in
FSAF 518 N/A 13.75 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.1875 in N/A 1.31 in N/A 7.75 in
SAF 520 N/A 15.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.4375 in N/A 1.75 in N/A 8.75 in
FSAF 520 N/A 15.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.4375 in N/A 1.75 in N/A 8.75 in
SAF 522 N/A 16.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.9375 in N/A 2 in N/A 9.63 in
SAF 524 N/A 16.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.1875 in N/A 2.13 in N/A 10.25 in
SAF 526 N/A 18.38 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.4375 in N/A 2.38 in N/A 11.5 in
SAF 528 N/A 20.13 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.9375 in N/A 2.38 in N/A 11.75 in
SAF 530 N/A 21.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.1875 in N/A 2.5 in N/A 12.5 in
SAF 532 N/A 22 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.4375 in N/A 2.63 in N/A 13.31 in
SAF 534 N/A 24.75 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.9375 in N/A 2.75 in N/A 14.19 in
Unit of Measure
 1 2 3 4 5 »