COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

SDAF 3064 K x 11-7/16 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.25 in N/A N/A
SDAF 3064 K x 11-1/2 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.25 in N/A N/A
SDAF 3064 K x 11-15/16 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.25 in N/A N/A
SDAF 3064 K x 12 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.25 in N/A N/A
SDAF 3068 K x 12-7/16 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3068 K x 12-1/2 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3072 K x 12-15/16 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3072 K x 13 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3072 K x 13-7/16 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3072 K x 13-1/2 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3076 K x 13-15/16 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3076 K x 14 N/A 12.8125 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3080 K x 14-15/16 N/A 14.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3080 K x 15 N/A 14.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3084 K x 15-3/4 N/A 14.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.4375 in N/A N/A
SDAF 3088 K x 16-1/2 N/A 15.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3092 K x 17 N/A 15.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 3096 K x 18 N/A 17 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 30/500 K x 18-1/2 N/A 17 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.375 in N/A N/A
SDAF 30/530 K x 19-1/2 N/A 18 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.625 in N/A N/A
SDAF 30/560 K x 21 N/A 18 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.625 in N/A N/A
SDAF 30/600 K x 22 N/A 20 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.25 in N/A N/A
SDAF 30/630 K x 24 N/A 20 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.25 in N/A N/A
SDAF 3152 K x 9-7/16 N/A 10.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.75 in N/A N/A
SDAF 3152 K x 9-1/2 N/A 10.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.75 in N/A N/A
Unit of Measure
« 6 7 8 9 10 »