COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

SDAF 22336 N/A 8.875 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SDAF 22338 N/A 9.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SDAF 22340 N/A 9.875 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF024 K x 4-3/16 N/A 4.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF026 K x 4-7/16 N/A 4.937 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF028 K x 4-15/16 N/A 5.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF030 K x 5-3/16 N/A 6 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF032 K x 5-7/16 N/A 6 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF034 K x 5-15/16 N/A 6 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF036 K x 6-7/16 N/A 6.687 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF038 K x 6-15/16 N/A 6.687 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF040 K x 7-3/16 N/A 7.062 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF044 K x 7-15/16 N/A 7.875 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF048 K x 8-7/16 N/A 8.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF048 K x 8-1/2 N/A 8.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF048 K x 8-15/16 N/A 8.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF048 K x 9 N/A 8.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF052 K x 9-7/16 N/A 9.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF052 K x 9-1/2 N/A 9.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF056 K x 9-15/16 N/A 9.875 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF056 K x 10 N/A 9.875 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF056 K x 10-7/16 N/A 9.875 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SAF056 K x 10-1/2 N/A 9.875 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A N/A
SDAF 3060 K x 10-15/16 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.875 in N/A N/A
SDAF 3060 K x 11 N/A 12 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 1.875 in N/A N/A
Unit of Measure
« 6 7 8 9 10 »