COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Grease Type

Bore Size

Foot Height

Housing Height

SAF 340 N/A 34.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A N/A 4 in N/A 20 in
SDAF 22520 N/A 4.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.4375 in N/A N/A
SDAF 22522 N/A 4.937 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.9375 in N/A N/A
SDAF 22524 N/A 5.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.1875 in N/A N/A
SDAF 22526 N/A 6 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.4375 in N/A N/A
SDAF 22528 N/A 6 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.9375 in N/A N/A
SDAF 22530 N/A 6.312 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.1875 in N/A N/A
SDAF 22532 N/A 6.687 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.4375 in N/A N/A
SDAF 22534 N/A 7.062 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.9375 in N/A N/A
SDAF 22536 N/A 7.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 6.4375 in N/A N/A
SDAF 22538 N/A 7.875 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 6.9375 in N/A N/A
SDAF 22540 N/A 8.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 7.1875 in N/A N/A
SDAF 22544 N/A 9.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 7.9375 in N/A N/A
SDAF 22616 N/A 4.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.6875 in N/A N/A
SDAF 22617 N/A 4.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 2.9375 in N/A N/A
SDAF 22618 N/A 4.75 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.1875 in N/A N/A
SDAF 22620 N/A 5.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.4375 in N/A N/A
SDAF 22622 N/A 6 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 3.9375 in N/A N/A
SDAF 22624 N/A 6.312 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.1875 in N/A N/A
SDAF 22626 N/A 6.687 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.4375 in N/A N/A
SDAF 22628 N/A 7.062 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 4.9375 in N/A N/A
SDAF 22630 N/A 7.5 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.1875 in N/A N/A
SDAF 22632 N/A 7.875 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.4375 in N/A N/A
SDAF 22634 N/A 8.25 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 5.9375 in N/A N/A
SDAF 22636 N/A 8.875 in. Foot Length Split Block Spherical Unit N/A NLGI #2 Lithium Based N/A 6.4375 in N/A N/A
Unit of Measure
 1 2 3 4 5 »