Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
|---|---|---|---|---|---|
| SAF 311 | N/A 11 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.19 in | N/A 6.19 in |
| FSAF 311 | N/A 11 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.19 in | N/A 6.19 in |
| SAF 312 | N/A 11.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.19 in | N/A 6.38 in |
| FSAF 312 | N/A 11.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.19 in | N/A 6.38 in |
| SAF 313 | N/A 13 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.25 in | N/A 6.94 in |
| FSAF 313 | N/A 13 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.25 in | N/A 6.94 in |
| SAF 314 | N/A 13 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.25 in | N/A 7.38 in |
| FSAF 314 | N/A 13 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.25 in | N/A 7.38 in |
| SAF 315 | N/A 13.75 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.31 in | N/A 7.81 in |
| FSAF 315 | N/A 13.75 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.31 in | N/A 7.81 in |
| SAF 316 | N/A 14.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.31 in | N/A 8.25 in |
| FSAF 316 | N/A 14.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.31 in | N/A 8.25 in |
| SAF 317 | N/A 15.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.75 in | N/A 8.75 in |
| FSAF 317 | N/A 15.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 1.75 in | N/A 8.75 in |
| SAF 318 | N/A 15.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 2 in | N/A 9.19 in |
| SAF 320 | N/A 16.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 2.13 in | N/A 10.25 in |
| SAF 322 | N/A 18.38 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 2.38 in | N/A 11.5 in |
| SAF 324 | N/A 21.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 2.5 in | N/A 12.5 in |
| SAF 326 | N/A 22 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 2.63 in | N/A 13.31 in |
| SAF 328 | N/A 24.75 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 2.75 in | N/A 14.19 in |
| SAF 330 | N/A 26.75 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 3 in | N/A 14.88 in |
| SAF 332 | N/A 28 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 3.13 in | N/A 15.69 in |
| SAF 334 | N/A 29.5 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 3.38 in | N/A 16.5 in |
| SAF 336 | N/A 31.25 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 3.5 in | N/A 17.75 in |
| SAF 338 | N/A 32.75 in. Foot Length Split Block Spherical Unit | N/A NLGI #2 Lithium Based | N/A | N/A 3.75 in | N/A 18.63 in |